5/29/2023

Delta Illuminates LightFair 2023 in New York with Integrated Lighting Solutions



Delta and its subsidiary Amerlux together joined the largest architectural and commercial lighting exhibition in North America, LightFair 2023 in New York from May 23rd to 25th. Aligning with the fair’s theme, “Future-shaping Innovations,” the booth showcased Amerlux’s latest Finch collection, VIVOTEK camera, March Network’s searchlight software and Delta’s mart security surveillance solutions and LED drivers, which are suitable for indoor and outdoor, IoT and industrial scenarios. The LED drivers Delta showcased included:

  • USCT Linear Series LED Drivers

The USCT Series provides power outputs of 30W/50W/80W, featuring constant current design for consistent brightness and greater longevity. With input voltages ranging from 120Vac to 277Vac, output voltages from 16Vdc to 54Vdc, and flexible dimming options from 1% to 100% with 90% energy efficiency, the Series integrates to any indoor linear-type lighting design. It meets North American safety standards, including UL8750 Class P Type HL and UL1310 Class 2.

  • USCI Lite Series LED Drivers

The USCI Series offers power outputs of 50W/100W/200W, featuring 0V to 10V dimming options, input voltages from 120Vac to 277Vac, output voltages 50Vdc to 143Vdc, and a 50,000-hour lifetime with 93% energy efficiency. Suitable for street lights and floodlights, the Series complies with 6kV combi-wave surge rating ANSI C82.77-5 high surge immunity and UL8750 Class P Type HL.

  • USCO PRO Series LED Drivers

Specifically designed for plant lighting, the USCO Series provides power outputs of 320W and 600W. Featuring input voltage from 120 Vac to 277Vac and output voltage from 60Vdc to 152Vdc with a highest efficiency of 95%, the Series includes a 6kV combi-wave surge rating, 0V to 10V dimming options, built-in active PFC, and conforms to IEC/EN 61000-3-2 Class C and IP66/IP67 standards.


【Delta’s LED drivers attracted many visitors during the New York LightFair tradeshow.】

News Source:PSBG_MKT