Coolant Distribution Units (CDUs) are used in liquid cooling systems to distribute coolant or water evenly throughout the system. The CDUs regulate and control the flow of working fluid to maintain the temperature and flow rate in the system.
In Rack CDU
Delta coolant distribution unit, is a 4U/8U height and 19-inch rack-mounted appliance, which distributes coolant treated through the cold plate loop equipped to remove heating load from IT components in rack.