• Data Center Network
    • Metro Network
    • Enterprise and Small Business Network
    • SOHO and Home Network
    • SD-WAN and Network Security Appliance
    • In-Vehicle Network and AI Driving Computing
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
    • Data Center Network
    • Metro Network
    • Enterprise and Small Business Network
    • SOHO and Home Network
    • SD-WAN and Network Security Appliance
    • In-Vehicle Network and AI Driving Computing
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
DIASECS Semiconductor Equipment Standard Communication and Control Application Software

Catalog
Product Introduction
Success Cases
Contact Us
  • Product Introduction
  • Success Cases
  • Contact Us

Product Introduction

DIASECS is a generic and comprehensive solution for semiconductor equipment communication and control. In addition to providing SECS/GEM protocol standards, users can quickly import SECS/GEM standards into equipment through its configuration tool settings and highly automated seamless integration. By solving problems such as complicated processes and hard-to-integrate data due to a great variety of equipment, the DIASECS solution helps achieve production management intelligence and highly advanced automation. The SECS/GEM is not only suitable for the semiconductor industry but also for a wide range of industrial applications, including printed circuit boards, photovoltaic panels, solar energy, and electronic components.
 

SEMI

Configuration Tool

 

General Equipment Model
Features & Benefits
SECS/GEM
  • Fully compliant with the SEMI standards
  • Over 300 transactions per second
  • Features API interface and assisting tools for system configuration, and information simulation. Reduces the burden on development for fast adoption



 
   
Highly integrated with a friendly user interface and anomaly tracking
  • Highly integrated with the SECS/GEM standards and supports most of the PLC communication protocols. Features a system configuration tool for out-of-the-box setup
  • The friendly and comprehensive user interface of the configuration tool facilitates fast system setting and shortens the deployment time
  • Provides complete SECS event history to track anomaly causes


 


 
Simulator
Provides auxiliary tools required for design, development and testing. Simulates the communication behavior and message content of host systems and equipment, conduct functional verification and stress testing, accelerating equipment integration and introduction time







 
Specifications
Item SPEC
CPU Intel® Celeron
Memory 2 GB DDR3L 1,600 MHz, Maximum support 8 GB
HDD 64 GB mSata SSD
Network Intel® i211AT Gigabit Ethernet Controller x 2
Expansion Full-size Mini PCIe
System I/O RS-232/RS-422/RS-485 x 1, Default is RS-232, which can be set in BIOS
USB 2.0 x 2
Video VGA output x 1
Size  100 (L) x 31 (W) x 125 (H) mm
Weight Net Weight: 0.3 kg; Gross Weight: 0.46 kg
Temperature Operating: -20℃ ~ 70℃ (-4℉ ~ 158℉)
Storage: -45℃ ~ 85℃ (-49℉ ~ 185℉)
Operating Humidity 10% ~ 90%, non-condensed state
MTBF MTBF ≧ 69,000h
MTTR ≦ 0.5h
Certified CE, FCC
Vibration 2.0 G, 5 ~ 500 Hz
Power 12 ~ 24 VDC, 17 W
Operation System Windows 10 IoT




Quick Download
 
※ You can search for more files in the download center。
 
DOWNLOAD ITEM
Catalog
Product Compatibility List
 

Success Cases

CoWos Packaging Equipment Manufacturer
Ta Liang
Semiconductor Packaging Equipment Manufacturer
IslandTek

Download Center

Search and download offer documentation, support information, certificates, CAD and software.

Contact Us

Do you have an inquiry but do not know where to turn? Then contact one of our centers by the web inquiry form
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
We use cookies to provide the best possible user experience for those who visit our website. By using this website you agree to the placement of cookies. For more details consult our data privacy policy

If you decline, your information won’t be tracked when you visit this website. A single cookie will be used in your browser to remember your preference not to be tracked.

Accept Decline