10/24/2019

Delta 300W 3” x 5” Open Frame Power Supply for IEC/EN 60335 and IEC/EN 61558 Applications





Delta Electronics introduces the new PJH series of open frame power supply with 300W output power. PJH-24V300WBCA and PJH-36V300WBCA provides up to 240W power convection cooled without additional metal plate. With external fan cooling, it can provide 300W output power across a wide operating temperature range from -25°C to +70°C. The design is one of the few to meet both IEC 60335 and IEC 61558 in a compact 240W 3” x 5” convection cooled design, suitable for limited space in household applications. PJH series is certified to IEC/EN/UL 62368-1 and comply to OVC III for harsh industrial and farming applications.

1) IEC 60335-1, Pollution Degree (PD) 3
2) IEC 61558-1 and IEC 61558-2-16
3) Earth leakage current < 0.75mA
4) Glow wire test 550°C, 750°C (te – ti ≤ 2s), 850°C
5) Input no load power consumption < 0.5W



Highlights & Features
- 300W fan cool, 240W convection cool
- Built-in active PFC, remote On/Off, remote sense, power good signal and 12VSB (6W) or optional 5VSB (6W)
- Class I or Class II (double isolation) configuration with universal AC input voltage range
- High efficiency up to 94.0%
- Extreme low temperature cold start at -40°C
- Approval for Pollution Degree 3
- Major safety approvals include IEC/EN/UL 60950-1, IEC/EN/UL 62368-1, IEC/EN 60335-1, IEC/EN 61558-1 and IEC/EN 61558-2-16

Please contact your local sales representative or distributor for product availability.

New models are introduced on a regular basis. For product details and enquiries, you can also visit www.DeltaPSU.com

News Source:DeltaPSU.com