12/17/2012

Delta's New DOP-B03 Series: Compact 4.3-inch Human Machine Interface with Energy-saving Backlight

In December, 2012, Delta launched its new compact, widescreen DOP-B03 Series Human Machine Interfaces (HMI) for general purpose applications. The DOP-B03 Series is equipped with a 4.3-inch widescreen offering a full 65,536 colors to provide the clear display of even small characters and images at high resolution. With a whole new 2D drawing technique, the screen resolution is enhanced for more realistic images and for more colorful and vivid displays. A mercury-free LED backlight LCD is now a standard feature on all models of the DOP-B03 Series to reduce power consumption and provide more energy-saving and eco-friendly products to customers. The DOP-B03 Series delivers an energy-efficient solution that protects the environment and fulfills Delta's mission of making the world a smarter and greener place.

The DOP-B03 Series provides all the existing functions of Delta's DOP-B Series HMIs, as well as extensive memory capabilities, web-enabled & remote monitoring and RS-232/485/422 serial communication interfaces for complete data transmission and management. To make high precision and high level performance possible, the DOP-B03 Series also provides up to 480 x 272 pixels resolution to offer a high quality display to visualize the system and manufacturing processes more quickly.

The DOP-B03E211 with Ethernet model adopts a 400cd/m2 high brightness LCD display module and has a built-in 10 Mbit/s and 100 Mbit/s Ethernet interface for remote network controlling. With the aid of eServer and eRemote software, it is easy to construct a real-time monitoring and controlling system via Ethernet that satisfies various requirements for a wide range of industrial applications.



For more information, please go to:
Delta Electronics
Delta Electronics Industrial Automation products

News Source:Delta IABU MarCom.