Delta participated in the China International Medical Equipment Fair (CMEF) 2023 in Shanghai from May 14th to 17th and showcased an array of cutting-edge medical power supplies, including configurable type MEG-A Series, enclosed type MEB Series, open frame type MEP Series, adapter MEA Series, as well as customized medical power solutions for CT scanners, magnetic resonance imaging (MRI) equipment, ultrasound machines, anesthesia ventilators, CPAP devices and In Vitro Diagnostic Devices (IVD).
- CT Scanners and MRI Equipment:
As large, high-tech medical devices, CT scanners adopt advanced imaging technologies to obtain detailed internal images of the body. Performing high-speed rotation during the imaging process, CT scanners require a high power, reliable power supply that adapts to the operation. Delta’s configurable power supplies MEG-A Series provide up to 9-slot frames that are compatible with three types of power modules. Users can flexibly configure and build max. 3 kW / 2 ~ 60 VDC power supplies with top-of-the-line power density up to 27 W/inch3. With its compact modular design, scalability and high stability, the MEG-A Series is ideal for providing highly efficient and stable power to CT scanners during constant high-speed rotation. In addition, Delta unveiled a new model of the MEB Series enclosed medical power, the MEB-2K5A. This upcoming model will expand the limit and reach a max. 29 W/inch3 power density to provide excellent power efficiency for MRI and other high-end medical equipment.

Ultrasound machines are widely used to diagnose organ lesions, as well as perform obstetrics and gynecology applications for real-time detection. To fulfill the machine’s requirements for stable power supplies and low noise operation, Delta presented the Open Frame Medical Power Supply MEU Series and Enclosed Medical Power Supply MEB Series. The MEU Series provide 650 W power output with up to 96% power efficiency. The 650 W model offers convection or forced air cooling options with 5 V standby power and 12 V power for fan operation to ensure stable operation. The MEB Series feature 5 V / 2 A standby power and current sharing function, and offer high efficiency with forced air cooling. Both the MEU and MEB Series support PMBus to achieve smart control and reliable power supply for ultrasound machines. In addition, Delta also offers the low-power open frame type MEP Series, which are suitable for type BF medical products such as anesthesia ventilators.

- In Vitro Diagnostic (IVD) Devices:
These devices perform in vitro tests or analysis on blood, urine, body fluids or tissues without direct contact with patients. They require power supplies that are efficient and stable with excellent cooling. Delta’s
Enclosed Medical Power Supply MEB Series provides various output voltages (12 V, 24 V, 36 V, and 48 V) and features forced air cooling. Moreover, the MEB-500A model has a built-in remote on/off function which allows users to remotely switch on and off the power of the devices. For those who require adapters, Delta also offers the
MEA Series medical adapters with IP22 protection. The MEA Series meet Efficiency Level VI and provide safe, high efficiency power, and are suitable for IVD devices and type BF medical equipment such as continuous positive airway pressure (CPAP) devices.

【The low-profile open frame type MEP Series are suitable for type BF medical products such as respiratory devices while the MEA Series provide safe and high-efficiency power conversion.】