RowCool, Chilled Water Cooling (70/95K)

RowCool for effective heat removal in data centers

Delta’s RowCool CW offers outstanding performance in high temperature chilled water applications via the optimized design of its heat exchanger. With industry-leading high cooling capabilities, the RowCool CW increases the overall cooling efficiency of data center precision cooling systems. The cooling capacity of a single unit can reach up to 260kW. The RowCool CW provides the best cooling solutions for data centers over hundreds of kW, focusing on both high efficiency and high density.



Product available regions :

EMEA North America Latin America SEA & OCEA India China Taiwan South Korea Japan
       

For region-specific product details and variations in specifications, please download the local leaflet or visit the local website.


Downloads Request a Quote Subscribe Newsletter

Product Introduction

Features & Benefits

High Availability

  • Built-in dual input for better power reliability
  • Panel made of cold-rolled steel plate and coated with surface electrostatic spraying of epoxy is highly resistant to rust
  • Built-in leakage detector capable of leak display and alert
  • Modular rack design readily expandable by load to enable quick configuration of new cooling units
  • Built-in manual dehumidifying for quick and precise dehumidification
  • Supporting group control and used as backup
 

High Flexibility

  • Chilled water pipe suitable for both top and bottom insertion, with top and bottom input power wiring, providing flexible configuration as required
  • Wheels on bottom for easy moving to locations that need cooling
  • Disposable filter with high efficiency (MERV 8 ASHRAE 52.2)
  • Remote monitoring can be carried out through SNMP card, providing more comprehensive system protection
  • Optional reheater and humidifier accessories for more precise temperature and humidity control
 

High Efficiency

  • To comply with the high power density of racks, the RowCool series cooling capacity can increase up to 120 kW (HCH1CD0) without changing footprint (for RowCool 95 kW)
  • When Applied to the high temperature settings of inlet water, outdoor units save on power consumption by up to 15~20% when the chiller water temperature increases from 5°C to 12°C
  • Continuously variable speed fan design for energy saving
  • Cooling system capable of variable flow control for energy saving
  • Built-in vortex wafer flow meter capable of monitoring chilled water flow that renders easy display of system status
Applications
  • High power density rack area
  • Environment that requires precise environmental control
Specifications
  1. Model
  2. CW 70kW (HCH1CB0 / HCH1CB0 Humidity Control)
    CW 95kW (HCH1CD0 / HCH1CD0 Humidity Control)

  3. Input Power: 3-phase 380-415 V, 50/60 Hz

  4. Rating Capacity *
  5. Total Capacity
    CW 70kW: 69.3 kW
    CW 95kW: 92.6 kW
  6. Sensible Capacity
    CW 70kW: 69.3 kW
    CW 95kW: 91.6 kW

  7. Maximum Capacity **
  8. Total Capacity
    CW 70kW: 83.1 kW
    CW 95kW: 110.7 kW
  9. Sensible Capacity
    CW 70kW: 83.1 kW
    CW 95kW: 110.7 kW

  10. High Temperature Water Capacity ***
  11. Total Capacity
    CW 70kW: 57.4 kW
    CW 95kW: 79.4 kW
  12. Sensible Capacity
    CW 70kW: 57.3 kW
    CW 95kW: 79.4 kW

  13. Fan Type: EC

  14. Heater
  15. CW 70kW (HCH1CB0 Humidity Control): Finned tube reheater
    CW 95kW (HCH1CD0 Humidity Control): Finned tube reheater

  16. Humidifier
  17. CW 70kW (HCH1CB0 Humidity Control): Electrode
    CW 95kW (HCH1CD0 Humidity Control): Electrode

  18. Piping Connection: Top / Bottom

  19. Conformance: CE

  20. Communication
    RS-485 x 1, Input dry contact x 2, Output dry contact x 2, SNMP slot x 1

  21. Dimensions (W x D x H)
  22. CW 70kW: 600 x 1090 x 2000 mm
    CW 95kW: 600 x 1090**** x 2000 mm

  23. Weight
  24. CW 70kW (HCH1CB0): 368 kg
    CW 70kW (HCH1CB0 Humidity Control): 375 kg
    CW 95kW (HCH1CD0): 415 kg
    CW 95kW (HCH1CD0 Humidity Control): 422 kg

  25. * Rating capacity is measured at 40.6℃ DB / 21.6℃ WB / Inlet water temperature 7℃.
    ** Maximum capacity is measured at 48.9℃ DB / 23.9℃ WB / Inlet water temperature 7℃.
    *** High temperature water capacity is measured at 40.6℃ DB / 21.6℃ WB / Inlet water temperature 12℃ / Outlet water temperature 20℃.
    **** Depth is 1200 mm for top piping model.
  26. All specifications are subject to change without prior notice.


Downloads Request a Quote Subscribe Newsletter