Fluid Automation Systems

Fluid automation systems are mainly applied for controlling the complex processes of air-conditioning systems, air compressors, and water treatment plants. Replacing manual process management with an automated system achieves efficient and stable operations with distributed processing capabilities, constant control, and central monitoring.

Delta is dedicated in developing reliable and optimized automation products, such as PLCs, AC motor drives, servo drives and motors, HMIs, and temperature controllers. For high-end applications, Delta presents mid-range PLCs with excellent algorithms and stability. Adopting a modular design with various extension modules for system scalability, Delta’s mid-range PLC features integrated PLC programming software and an operation interface with multiple function blocks (FB). Delta also offers a variety of industrial Ethernet switches to connect different industrial networks for precise process monitoring. The highly efficient, stable, and reliable automation systems meet the requirements for a wide range of fluid system applications.