RowCool R Series, Direct Expansion Cooling

Delta’s R series uses high-efficiency DC inverter compressors and electronically Commuted (EC) Fans. Using Delta’s best fuzzy control mode, the R series is the highly efficient, outstanding direct expansion (DX) type cooling product. Improving the high efficiency and power density of medium or small sized data center, and offering both convenience and easy maintenance, Delta’s R series is the best choice for optimizing the total cost of ownership (TCO).



Product available regions :

EMEA North America Latin America SEA & OCEA India China Taiwan South Korea Japan
R30 UL        

For region-specific product details and variations in specifications, please download the local leaflet or visit the local website.


Downloads Request a Quote Subscribe Newsletter

Product Introduction

Specifications
  1. Model: R30 / R45

  2. Input Power: 3-phase + N, 380-415 V, 50/60 Hz

  3. Total Capacity *
  4. R30: 30 kW
    R45: 45.6 kW

  5. Sensible Capacity 
  6. R30: 30 kW
    R45: 45.5 kW

  7. Rating Input Power
  8. R30: 10.3 kW
    R45: 15 kW

  9. Fan Type: EC

  10. Reheater (optional)
  11. Type: PTC
  12. Capacity
    R30: 3 kW
    R45: 6 kW

  13. Humidifier (optional)
  14. Type: Wet membrane or electrode
  15. Capacity: 3 kg/hr

  16. Connection: Top / Bottom

  17. Communication: RS-485 x 1, FE port, USB port, Dry contact

  18. User Interface: 10” Touch panel

  19. Safety Certification: CE, RCM

  20. Dimensions (W × H × D)
  21. R30: 300 x 2000 x 1090 mm
    R45: 600 x 2000 x 1090 mm

  22. Weight
  23. R30:
    Cooling: 216 kg
    Cooling with reheater & wet membrane humidifier: 220 kg
    Cooling with reheater & electrode humidifier: 223 kg
  24. R45: 
    Cooling: 300 kg
    Cooling with reheater & wet membrane humidifier: 303 kg
    Cooling with reheater & electrode humidifier: 306 kg

  25. * Capacity is measured at 40.6°C return air dry bulb, 21.6°C wet bulb and 35°C outdoor temperature.
     

Outdoor Condenser

 
  1. Model
  2. R30 Condenser: RDA037
    R45 Condenser: RDA059

  3. Input Power: 3-phase, 380-415 V, 50/60 Hz

  4. Fan
  5. Type: Variable fan speed
  6. Number: 1

  7. Dimensions (W × H × D) - Up Flow: 1725 x 1120 x 1100 mm

  8. Weight 
  9. R30 Condenser: 110 kg
    R45 Condenser: 120 kg

  10. All specifications are subject to change without prior notice.