Fixed-Focus Industrial Lens DMV-LN Series

Delta DMV-LN Industrial Lens Series is designed for industrial automation inspection and imaging. The series offers a complete focal length range from 6 mm to 50 mm, with resolutions of 6 MP, 10 MP, and 25 MP, supporting optical formats of 1/1.8”, 2/3”, and 1.2”. This flexibility makes them suitable for a wide variety of machine vision and inspection applications.

When paired with Delta’s DMV-C industrial camera series, they ensure system compatibility and excellent imaging performance, helping system integrators and end-users build stable, clear, and reliable vision solutions.

Product Introduction

Features & Benefits
  • High-Resolution: Optimization of various optical sensors ensure sharp and clear images from the center to the edges.
  • Low Distortion: Effectively reduces barrel and pincushion distortion, minimizing post-processing correction and improving accuracy in applications such as measurement and positioning.
  • True-to-Life Color: Advanced optical design minimizes ghosting, glare, and chromatic aberration for faithful detail and color rendering.
  • Versatile Configurations: Wide selection of focal lengths and optical sizes to meet different working distances and field-of-view requirements.
  • Rugged and Durable: Industrial-grade construction with a standard C-Mount interface ensures long-term reliability in various industrial environments.

 
6 Megapixels, 1/1.8”, 2.4µm
The DMV-LN 6 MP Industrial Lens Series covers focal lengths from 6 mm to 50 mm and supports a 1/1.8” optical format with a 2.4 µm pixel size. This series offers an excellent balance, providing a sufficient field of view (FOV) while delivering sharp details and outstanding light sensitivity for stable imaging performance. The DMV-LN series is ideal for general inspection, assembly positioning, and other applications with moderate resolution requirements.
 


 
10 Megapixels, 2/3”, 2.4µm
The DMV-LN 10 MP Industrial Lens Series covers focal lengths from 8 mm to 50 mm and supports a 2/3" optical format with a 2.4 µm pixel size. This series offers excellent optical transmittance and low distortion, ensuring high-resolution detail and stable imaging performance. It is ideal for applications requiring mid- to high-precision imagery.



 
25 Megapixels, 1.2”, 2.74µm
The DMV-LN 25 MP Industrial Lens Series covers focal lengths from 12 mm to 50 mm and supports a 1.2" optical format with a 2.74 µm pixel size. This series provides wide field-of-view coverage while delivering exceptional image detail, , helping to ensure that fine features within the image are clearly captured. It is ideally suited for applications with demanding requirements for precision inspection and measurement.



 
 
Cameras & Optional Accessories