R Series 1/2/3 kVA

Reliable power supply for small and medium enterprises

Delta’s Amplon R series is an online double-conversion rack-mountable UPS providing consistent sine-wave power to your critical equipment and reliable protection for IT equipment and data centers. The R series offers an output power factor of 0.9 and a best-in-class AC-AC efficiency of up to 93% for greater energy savings. The Amplon R series leads the industry in combining compact size, availability, flexibility, and low total cost of ownership.

Delta R 1/2/3 kVA UPS - LCD panel

Product available regions :

EMEA North America Latin America SEA & OCEA India China Taiwan South Korea Japan
     

For region-specific product details and variations in specifications, please download the local leaflet or visit the local website.


Downloads Request a Quote Subscribe Newsletter

Product Introduction

Features & Benefits

Availability

  • True online double-conversion topology provides zero transfer time to ensure maximum protection of the equipment
  • Watch-dog design of the DSP (Digital Signal Processor) increases reliability
  • Cold-start capability provides temporary battery power when the utility power is out
  • Operating temperature tolerance up to 50°C ensures critical loads’ continuity
  • The Maintenance Bypass Box offers load continuity during battery replacement or other upgrades
 

Flexibility

  • Compact dimensions meet the needs of different rack cabinets
  • Convertible rack and tower configuration in 2U size cabinet
  • Excellent local communications through rotatable LCD display
  • Intelligent management software connectivity via RS232, mini slot or USB port
 

Low Total Cost of Ownership

  • Wide input voltage range reduces the chance of using the battery and extends battery life
  • Intelligent battery management sustains battery life and performance
  • High output power factor of 0.9 provides more real power to critical loads
  • High input power factor (pf > 0.99) and low harmonic distortion (iTHD < 3%) save upstream investment
  • Up to 93% AC-AC efficiency and 96% efficiency in ECO mode results in marked energy cost savings
  • Fan speed control by load level and room temperature optimizes performance
Applications

UPS R series applications

Specifications
  1. Model
  2. R-1K / R-2K / R-3K

  3. Power Rating
  4. R-1K: 1 kVA / 0.9 kW
    R-2K: 2 kVA / 1.8 kW
    R-3K: 3 kVA / 2.7 kW

  5. Input
  6. Nominal Voltage: 200*/208*/220/230/240 Vac
  7. Voltage Range
    175~280 Vac (full load)
    80~175 Vac (50~100% load)
  8. Frequency: 50/60 Hz ± 10 Hz
  9. Power Factor: > 0.99 (full load)
  10. Current Harmonic Distortion: < 3%

  11. Output
  12. Power Factor: 0.9
  13. Voltage: 200*/208*/220/230/240Vac
  14. Voltage Regulation: ± 1% (linear load)
  15. Frequency: 50/60 Hz ± 0.05 Hz
  16. Overload Capability
    < 105%: Continuous
    105~125%: 1 minute
    125~150%: 30 seconds
  17. Receptacle
    R-1K: IEC C13 x 4
    R-2K: IEC C13 x 6, IEC C19 x 1
    R-3K: IEC C13 x 6, Terminal (EMEA model)
    R-3K: IEC C13 x 6, IEC C19 x 1 (SEA model)

  18. Efficiency
  19. AC-AC
    R-1K: 91%
    R-2K/3K: Up to 93%
  20. ECO Mode
    R-1K: 95%
    R-2K/3K: Up to 96%

  21. Battery
  22. Battery Voltage
    R-1K: 24 Vdc
    R-2K: 48 Vdc
    R-3K: 72 Vdc
  23. Charge Current: 4 A (up to 8A with optional inbuilt charger)

  24. Audible Noise**
    R-1K: < 40 dB
    R-2K/3K: < 43 dB

  25. Display: LCD display and LED indicators

  26. Communication Interfaces
  27. Standard: Mini Slot x 1, RS-232 Port x 1, USB Port x 1

  28. Conformance
  29. Safety: CE

  30. Physical
  31. Dimensions (W x D x H)
    R-1K: 440 x 335 x 88 mm
    R-2K: 440 x 430 x 88 mm
    R-3K: 440 x 430 x 88 mm
  32. Weight
    R-1K: 5.3 kg
    R-2K: 9.0 kg
    R-3K: 9.1 kg

  33. Environment
  34. Operating Temperature: 0~50°C***
  35. Relative Humidity: 5~95% (non-condensing)

  36. * When the UPS is de-rated to 90% of its capacity.
    ** If the UPS is running at < 75% load and in room temperature.
    *** When the operating temperature is at 40~50°C, the UPS will be de-rated to 80% of its capacity.

    All specifications are subject to change without prior notice.


Runtime Table
  1. Only for standard models in South America and South Korea.
  2. Power Rating Internal Battery External Battery Cabinet Quantity Run time at different load (mins)
    25% 50% 75% 100%
    1 kVA Yes 0 22.1 10.7 6.6 3.8
    1 85.0 43.2 26.2 18.8
    2 150.5 79.7 49.8 34.8
    3 216.5 117.1 74.5 52.9
    2 kVA Yes 0 22.7 11.1 6.9 4.2
    1 87.3 44.9 27.6 19.0
    2 154.6 82.8 52.5 36.7
    3 222.3 121.6 78.4 55.7
    3 kVA Yes 0 24.7 11.4 6.9 4.2
    1 94.5 46.1 27.6 19.0
    2 167.0 84.9 52.5 36.7
    3 239.8 124.5 78.4 55.7