N Series 6/10 kVA

Innovative. Compact. High Performance.

The Amplon N series 6-10kVA UPS is a single-phase on-line UPS with pioneering technology that provides output power factor up to unity and AC-AC efficiency to a maximum 95%. Its remarkably compact dimensions reserve more room for critical equipment such as workstations, POSs, ATMs, office appliances, small server rooms, and production equipment. The Amplon N series superior features include a N+X parallel redundancy function and variable fan speed control to guarantee high system availability and best Total Cost of Ownership (TCO).

Delta N series 6kVA, 10kVA UPS - Rear Panel, LCD panel

Product available regions :

EMEA North America Latin America SEA & OCEA India China Taiwan South Korea Japan
     

For region-specific product details and variations in specifications, please download the local leaflet or visit the local website.


Downloads Request a Quote Subscribe Newsletter

Product Introduction

Features & Benefits

The Most Compact Design and Best TCO

  • The smallest dimensions in its class saves significant space for more critical equipment
  • A pioneer in unity power factor (kVA=kW) to maximize power availability
  • The highest AC-AC efficiency up to 95% and efficiency of 98% in ECO mode for exceptional energy cost savings
  • Automatic speed regulation function with multi-stage fan speed control maximizes system efficiency, significantly reduces audible noise, and prolongs the service life of the fans
 

High Availability

  • True online double-conversion topology and zero transfer time to battery ensure high reliability
  • Parallel configuration for expansion and N+X redundancy up to 4 units
  • Advanced DSP (Digital Signal Processor) controller for fast computation capabilities and a simplified control circuit for enhanced stability
  • Generator compatibility ensures continuous and reliable power
 

Intelligent Management

  • Excellent local communications through user-friendly LCD display and LED indicators
  • Intelligent battery management maximizes battery performance and extends battery life
  • Various types of communication interfaces enhance monitoring and manageability
Applications

UPS N series applications

Specifications
  1. Model
  2. N-6K / N-10K

  3. Power Rating
  4. N-6K: 6 kVA / 6 kW
    N-10K: 10 kVA / 10 kW

  5. Input
  6. Nominal Voltage: 200/208/220/230/240 Vac
  7. Voltage Range
    200/208 (de-rating to 90%): 100~280 Vac *
    220/230/240: 100~280 Vac **
  8. Frequency: 40~70 Hz
  9. Power Factor: > 0.99 (full load)
  10. Current Harmonic Distortion: < 3%

  11. Output
  12. Power Factor: 1
  13. Nominal Voltage: 200/208/220/230/240 Vac
  14. Frequency: 50/60 Hz ±0.05 Hz
  15. Voltage Harmonic Distortion: < 2% (linear load)
  16. Overload Capability
    < 105%: continuous
    105~125%: 2 minutes
    125~150%: 30 seconds
  17. Crest factor: 3:1

  18. Efficiency
  19. AC-AC: Up to 95%
  20. ECO mode: Up to 98%

  21. Battery
  22. Voltage: 192~264 Vdc adjustable
  23. Charge Current : 1.5~8 A selectable

  24. Audible Noise: < 50 dBA

  25. Display: LED indicators and LCD display

  26. Communication Interfaces: REPO x 1, RS-232 Port x 1, USB Port x 1, Parallel Port x 2, Smart Slot x 1

  27. Physical
  28. Dimensions (W x D x H): 190 x 390 x 325 mm
  29. Weight
    N-6K: 10.1 kg
    N-10K: 12.7 kg

  30. Environment
  31. Operating Altitude: 1000 meters (without de-rating)
  32. Operating Temperature
    0~40℃ (at 100% load)
    45~55℃ (de-rating to 80%)
  33. Storage Temperature: -15~50℃
  34. Relative Humidity: 5~95% (non-condensing)

  35. * Linear de-rating between 40~90% load at 100~175 Vac.
    ** Linear de-rating between 40~100% load at 100~194 Vac.

    All specifications are subject to change without prior notice.