N Series 1/2/3 kVA

High-performance power protection with greater energy savings

The Amplon N Series UPS is a true on-line, double-conversion 1kva UPS, 2kva UPS, or 3kva UPS housed in a compact tower. Double-conversion UPS systems are lighter in weight than other types of UPSs and can regulate output frequency from 50 to 60 hertz. The power-factor correction functions of such systems enable them to draw current from an AC line as smooth sine waves, instead of as pulses. It features significant advantages, including an output power factor of 0.9 and up to 93% AC-AC efficiency for greater energy savings.

Double-conversion UPS systems use less battery power and draw current from the battery without interruption. Built-in batteries provide critical loads with continuous and stable power in the event of a power interruption. Users enjoy nearly ideal electrical output performance and superior power quality.

The Amplon N Series is designed to eliminate disturbances to workstations, POSs, ATMs or home appliances. For longer backup time requirements you can add an external battery pack to enhance availability for critical applications.

LCD Panel and Rear View

Product available regions :

EMEA North America Latin America SEA & OCEA India China Taiwan South Korea Japan
  3 kVA  

For region-specific product details and variations in specifications, please download the local leaflet or visit the local website.


Downloads Request a Quote Subscribe Newsletter

Product Introduction

Features & Benefits

Availability

  • True online double-conversion topology and zero transfer time to battery ensure high reliability
  • Advanced DSP (Digital Signal Processor) controller for fast computation capability and a simplified control circuit for enhanced stability
  • Wide input voltage range allows the UPS to work in harsh electrical environments
  • Generator compatibility ensures continuous and reliable power
 

Green with Low TCO

  • High input power factor (> 0.99) and low input harmonic distortion (iTHD < 3%) save upstream investment
  • Output power factor up to 0.9 presents a stronger load capacity
  • AC-AC efficiency up to 93% and high efficiency of 91% at 50% load results in marked energy cost savings
  • Compact design saves more space for critical equipment
 

Intelligent Management

  • Excellent local communications through LCD display
  • Intelligent battery management maximizes battery performance and sustains battery life
  • Mini slot and USB port enhance monitoring and manageability
Applications

UPS N series applications

Specifications
  1. Model
  2. N-1K / N-2K / N-3K

  3. Power Rating
  4. N-1K: 1 kVA / 0.9 kW
    N-2K: 2 kVA / 1.8 kW
    N-3K: 3 kVA / 2.7 kW

  5. Input
  6. Nominal Voltage: 220/230/240 Vac
  7. Voltage Range: 175~280 Vac (full load), 80~175 Vac (50-100% load)
  8. Frequency: 50/60 Hz ± 10 Hz
  9. Power Factor: > 0.99 (full load)
  10. Current Harmonic Distortion: < 3%

  11. Output
  12. Power Factor: 0.9
  13. Voltage: 220/230/240 Vac
  14. Frequency: 50/60 Hz ± 0.05 Hz
  15. Voltage Harmonic Distortion: < 3% (linear load)
  16. Overload Capability
    < 105%: continuous
    105~125%: 1 minute
    125~150%: 30 seconds
  17. Crest Factor: 3:1
  18. Receptacle
    N-1K: IEC C13 x 4
    N-2K/3K: IEC C13 x 6, C19 x 1

  19. Efficiency
  20. AC-AC
    N-1K: 91%
    N-2K/3K: Up to 93%

  21. Battery
  22. Battery Voltage
    N-1K: 24 Vdc
    N-2K: 48 Vdc
    N-3K: 72 Vdc
  23. Typical Backup Time: 4.5 min.(full load), 13 min.(half load)
  24. Recharge Time : 3 hrs to 90%
  25. Charge Current: 1.5 A

  26. Audible Noise
    N-1K: < 43 dBA
    N-2K/3K: < 48 dBA

  27. Display: LCD panel

  28. Interface: MINI Slot x 1, USB Port x 1

  29. Comformance
  30. Safety & EM: CCE / RCM / EN62040-1 / EN62040-2 Category C2

  31. Physical
  32. Dimensions (W x D x H)
    N-1K: 145 x 320 x 225 mm
    N-2K/3K: 190 x 390 x 325 mm
  33. Weight
    N-1K: 9 kg
    N-2K: 18.6 kg
    N-3K: 24.4 kg

  34. Environment
  35. Operating Temperature: 0~40ºC
  36. Relative Humidity: 5~95% (non-condensing)

  37. All specifications are subject to change without prior notice.
     
Runtime Table
Power Rating Battery Run time at different load (mins)
25% 50% 75% 100%
1 kVA Internal 26.0 11.4 6.7 3.8
2 kVA Internal 26.2 11.3 6.6 3.7
3 kVA Internal 26.7 11.4 6.7 3.7