8/19/2019
Delta Electronics Introduces the Wide Input Range DC/DC Converter for Railway Transportation Applications
Taipei, Taiwan, Aug., 2019 -- Delta Electronics, Inc., a world leader in power systems technology and manufacturing, has introduced an innovative and leading addition in the industry of H80SV series for Rail Transportation applications, a family of standard half brick isolated DC-DC converters with extreme wide input voltage range. The converters are constructed according to EN 50155 to ensure harsh environmental operations.
With extremely wide input voltage range (16.8~137.5V continuous, 14.4~200V transient), multiple standard output voltage (12V, 15V, 24V, 48V and 54V) and output power (100W and 200W) selection, H80SV series is suitable for a variety of electronic system in locomotive and high speed trains. The extreme high power conversion efficiency (91.5% @72Vin, 15Vout, 200W) allows the power module operate at extreme thermal environments, and the operating temperature range of the converters is –40°C to +100°C.
The H80SV series comes with a host of industry-standard features, such as over-voltage protection, over-current protection, over-temperature protection and input UVLO protection. The series is constructed according to EN50155 to ensure harsh environmental conditions do not influence its mode of operation. The H80SV series meets UL60950-1 & 62368-1 safety standard and fire & smoke meets EN45545-2.
Key Features and Benefits
● High efficiency (up to 91.5% for 200W, 92.5% for 100W)
● Extreme wide input range 16.8~137.5V
● 4242Vdc reinforced isolation
● No minimum load requirement
● Working altitude to 5000m
Relevant Part Numbers and Datasheet Download
● H80SV12008 (12V, 100W)
● H80SV12017 (12V, 200W)
● H80SV15007 (15V, 100W)
● H80SV15013 (15V, 200W)
● H80SV24004 (24V, 100W)
● H80SV24008 (24V, 200W)
● H80SV48002 (48V, 100W)
● H80SV48004 (48V, 200W)
● H80SV54002 (54V, 100W)
● H80SV54004 (54V, 200W)
Part Numbers Related to Railway Applications
● S24SE series (1”x1”, 24Vin, 10~30W)
● S24SP series (2”x1”, 24Vin, 40~60W)
Availability
Please contact regional sales representative or DCDC@deltaww.com for the availability of H80SV series products. Stock is available depending on model and requested volume.
For more information about industrial compact DC/DC Power Converters, please visit:
https://www.deltaww.com/dcdc