8/1/2014

Delta Chrome DIN Rail Power Supply Series is Now Available in 60W with 24V Output Voltage

Samutprakarn, Thailand, July 31, 2014.-Delta Electronics, Inc., a global leader in power and thermal management solutions, extends its Chrome DIN rail power supply series with a 60W product offering 24V output voltage. The Class II double isolation power supply is designed for use in compact cabinets. The DRC-24V60W1AZ requires less installation space with its compact body measuring only 55.6mm thick and 91mm tall. The design not only does not require earth connection, it also has very low leakage current and is thus especially useful for home automations and the food and beverage industry.

Highlights & Features
-Protection Class II, Double Isolation (No Earth connection is required)
-Universal AC input voltage and full power up to 55°C
-High Efficiency > 88.0%
-NEC Class 2 / Limited Power Source (LPS) certified
-Overvoltage / Overcurrent / Over Temperature Protections
-International safety approvals to ITE and Industrial


Other product details for DRC-24V60W1AZ are available on the homepage.

AVAILABLE FOR SHIPMENT NOW

New models are introduced on a regular basis. For more information or enquiries, please do not hesitate to contact your local Delta Electronics distributor or visit http://www.DeltaPSU.com.

News Source: