6/14/2022
Delta Reveals New 120 W Open Frame Medical Power Supply for Respirators and Patient Monitor
Delta expand its MEP Series open frame medical power supplies with the launch of the new 120 W output model – MEP-120A. The MEP-120A offers 4 output voltage of 12 V, 15 V, 18 V and 24 V in a 2” x 3” footprint. It supports up to 150 W peak power for 10 seconds and features a wide operating temperatures ranging from -30°C to +70°C with de-rating from +50°C to +70°C. With low no load power consumption < 0.21 W and electric shock protection complying with 2 x MOPP, the MEP-120A offers reliable power supply for type BF medical equipment such as respirators and patient monitor.
The MEP-120A is certified with medical, ICT and home appliance safety approvals, including UL/ TUV/ CE/ UKCA and CB certification, as well as EMC approvals to EN 55011 / EN 55032 Class B. It is applicable to type BF medical products, IT equipment and household appliances.
Highlights & Features
- 2 "x 3" x 1.2" small footprint with base
- Up to 16.67 W/inch3 power density
- Up to 120 W output with natural convection cooling
- Up to 150 W peak power for 10 secs.
- No load power consumption < 0.21W
- Up to 70 °C ambient operation
- Up to 700 KHrs MTBF
- 2 x MOPP isolation
- Suited for type BF medical products
.
- Class B conducted and radiated EMI
- Compliant with IEC60601-1-2 Ed.4 edition immunity