Delta PMT2 Panel Mount power supply series now offers power ratings of 35W, 50W, 75W, 100W, 150W, 350W single output and 75W dual output. A wide range of 12V to 48V outputs are available for 35W - 350W models, while the two 75W dual output models are available in 5V/12V and 5V/24V. This series is designed based on a common profile of ≤ 30mm height and can withstand shock and vibration requirements (in accordance to IEC 60068-2-27 and IEC 60068-2-6 respectively). Despite the smaller form factor, the PMT2 can still operate a wide temperature range from -30°C to +70°C. The lightning surge immunity meets IEC 61000-4-5, Level 4 (CM: 4kV, DM: 2kV).
Safety approvals includes IEC/EN/UL 62368-1 and IEC 60950-1 while most models meet IEC/EN 60335-1, IEC/EN 61558-2-16 for household electrical appliances safety approvals. EMI standard complies to EN 55032, Class B.
Highlights & Features• Household appliance approvals according to IEC/EN 60335-1, IEC/EN 61558-1 and IEC/EN 61558-2-16 (Except 350W models)
• OVC III and Pollution Degree 3 (Except 350W models)
• No load power consumption
< 0.3W for 35W, 50W, 75W, 100W, 75W Dual models
< 0.5W for 150W models
< 0.75W for 350W models
• Low profile design: ≤ 30mm height
• Over voltage category III (Except 350W models)
• Wide operating temp -30°C to 70°C (Support -40°C cold start)
• Conforms to harmonic current IEC/EN 61000-3-2, Class A
• High MTBF > 700,000 hrs per Telcordia SR-332
Please contact your local sales representative or distributor for product availability.
New models are introduced on a regular basis. For product details and enquiries, you can also visit
www.DeltaPSU.com