HPH Series 60-120 kVA

Best-in-class power protection with maximum power and cost efficiency

Behind every great design there is an answer. Delta's true online double-conversion Ultron HPH Series is the solution for small and medium data centers and mission critical applications requiring highly reliable power protection and unbeatable energy efficiency.

The innovation behind the Ultron HPH Series UPS design incorporates low iTHD (< 3%), 96% AC-AC and 99% ECO mode energy efficiency for increased Total Cost of Ownership (TCO) savings. Fully rated power (kVa=kW) without de-rating, the Ultron UPS offers leading AC-AC efficiency without sacrificing any available power requirements. Increased availability is further augmented through Ultron HPH watch-dog design.

Quite simply, the HPH Series UPS from Delta is a best-in-class (three phase 60/80/100/120 kVA UPS) power protection system that combines maximum available power, unsurpassed energy efficiency, and superior power performance with a significant advantage: TCO savings. HPH is an ideal choice for datacenters as well as for industries involved in factory equipment, communication systems, computer network systems, medical systems, monitoring systems and more. 

Swappable interior architecture for quick and easy maintenance; Redundant fan design enhances system reliability


Product available regions :

EMEA North America Latin America SEA & OCEA India China Taiwan South Korea Japan
20-60 K (208 V) 20-40 K

For region-specific product details and variations in specifications, please download the local leaflet or visit the local website.


Downloads Downloads (208 V) Request a Quote Subscribe Newsletter

Product Introduction

Features & Benefits

Best-in-Class Power Performance and Efficiency

  • Fully rated power (kVA=kW) for maximum power availability
  • Leading AC-AC efficiency up to 96 % saves energy costs
  • Low harmonic pollution (iTHD < 3 %) and high input power factor (> 0.99) reduce upstream investment costs
 

Assured Reliability

  • Wide input voltage range allows the UPS to operate in harsh electrical environments and extends battery life
  • DSP based technology enables reduction in the number of electronic components to lower failure rate
  • Redundant auxiliary power and static switch control circuit* design prevents single point of failure
    (* Applied for models HPH-100/120K)
  • Watch-dog design of dual auxiliary power circuit to eliminate single-point failure to ensure reliability
  • Built-in manual bypass ensures continuous power to the load even if the UPS is under maintenance
 

Greater Flexibility

  • A wide choice of configurations, such as N+X redundancy and hot stand-by
  • Adjustable charging current and charging voltage meet different battery configuration requirements
  • Flexible battery configuration optimizes battery investment
 

Superior Serviceability and Management

  • Swappable interior architecture and front access servicing enables quick and easy maintenance
  • Multi-connectivity interface supports remote UPS monitoring and management
Applications

UPS HPH Series applications

Specifications
  1. Model
  2. HPH-60K / HPH-80K / HPH-100K / HPH-120K

  3. Power Rating
  4. HPH-60K: 60 kVA / 60 kW
    HPH-80K: 80 kVA / 80 kW
    HPH-100K: 100 kVA / 100 kW
    HPH-120K: 120 kVA / 120 kW
  5. Parallel Configuration: Up to 4 Units

  6. Input
  7. Nominal Voltage: 380/ 400/ 415 Vac, 3P4W+PE
  8. Voltage Range
    332~477 Vac (full load)
    228~332 Vac (with derating from 63~100 % load)
  9. Frequency: 40~70 Hz
  10. Total Harmonic Distortion (THDi): < 3 %
  11. Power Factor: > 0.99 (full load)
  12. Short Circuit Withstand Rating 
    HPH-60K: 15 kA
    HPH-80/100/120K: 22 kA

  13. Output
  14. Voltage: 380/ 400/ 415 Vac, 3P4W+PE
  15. Voltage Regulation: ± 1 %
  16. Frequency: 50/60 ± 0.05 Hz
  17. Total Harmonic Distortion (THDv): ≤ 2 % (Linear Load)
  18. Power Factor: 1.0
  19. Overload Capability
    ≤ 125 %: 10 mins; 126~150 %: 1 min; > 150 %: 1 sec
  20. Current Crest Ratio: 3:1

  21. Efficiency
  22. Online Mode: > 96 %
  23. ECO Mode: Up to 99 %

  24. Battery
  25. Battery Type: VRLA/ Lithium-ion
  26. Nominal Voltage: ±240 Vdc
  27. Quantity: 32~46 pcs(1)
  28. Charge Current
    HPH-60K: 10 A
    HPHH-80K: 15 A
    HPH-100/120K: 20 A
  29. Max. Charger Current with Optional Charger Board
    HPH-60/80K: 20 A
    HPH-100/120K: 40 A

  30. Communication Interfaces
  31. Display: LCD Screen with LED Indicators
  32. Port: Smart slot x1, Mini slot x1, Parallel port x2, RS-232 x1, Charger detection port x1, Input dry contact x2, Output dry contact x6, USB x1, REPO port x1, External battery temperature sensing port x2
  33. Emergency Power Off: Yes

  34. Physical
  35. Dimensions (W x D x H)
    HPHH-60/80K: 520 x 800 x 1175 mm
    HPH-100/120K: 520 x 800 x 1760 mm
  36. Net Weight
    HPH-60K: 186.5 kg
    HPH-80K: 191 kg
    HPH-100/120K: 312 kg
  37. Packing Dimensions (W x D x H)
    HPHH-60/80K: 685 x 1003 x 1337 mm
    HPH-100/120K: 720 x 994 x 1952 mm
  38. Packing Weight
    HPH-60K: 220.5 kg
    HPH-80K: 225 kg
    HPH-100/120K: 388 kg

  39. Environment
  40. Operating Temperature: 0 to 45 ˚C(2)
  41. Humidity: 5~95 % (non-condensing)
  42. Audible Noise: < 65 dB
  43. Altitude: 0~1,000 m (without derating)
  44. Storage Temperature: -20 to +50 °C
  45. Ingress Protection: IP20

  46. Conformance
  47. Safety: CE, IEC
  48. EMC: IEC 62040-2
  49. Performance: IEC 62040-3
  50. Sustainability: RoHS, REACH

  51. Features
  52. Backfeed Protection: Standard
  53. Cold Start Function: Standard
  54. Synchronized Multiple Bus (SMB): Standard
  55. Advanced Power Walk-in for Generator: Option
  56. Dual Input: Option

  57. (1) 32~36 pcs require service setting and load derating
    (2) 40~45 °C with load derating

    All specifications are subject to change without prior notice.


Downloads Downloads (208 V) Request a Quote Subscribe Newsletter