M125HV

Delta’s M125HV three-phase solar inverter features more than 99% peak efficiency and 98.7% Euro efficiency. The M125HV adopts an integrated design, integrating string fuses, surge protection devices, and DC switches in a single unit. Electrolytic capacitors free design and IP65 rating improve service life and ensure reliable long-term operation of the M125HV.

Product Introduction

Features & Benefits

 

  • DC input voltage up to 1500 VDC
  • Up to 99% efficiency and 98.7% Euro efficiency
  • Built-in DC switch, AC / DC Type II SPD and 20-string photovoltaic array
  • Electrolytic capacitors free design improves product life and stability
  • IP65 protection
  • Optional Type I or Type I + II SPD
  • String monitoring function and Arc fault detection
  • Operating temperature range from -30 to 60°C
  • IV curve scanning and night time anti-PID function
  • PRO EL function
Specifications
Download

Leaflet

Manual