RT Series 10/15/20 kVA (3P)


Powering Your Vision, Protecting Your Future

Introducing the Amplon RT Series 10-20 kVA UPS: Compact yet powerful, it provides a unity output power factor and top efficiency, with up to 96.5% AC-AC efficiency. It also features Li-ion battery compatibility for enhanced density and sustainability. With optional complete power solutions like the Maintenance Bypass Breaker and Rack Remote Power Panel integration, it ensures seamless operation for critical applications.





 


 

 

Product available regions:
EMEA North America Latin America SEA India China Taiwan South Korea Japan

For region-specific product details and variations in specifications, please download the local leaflet or visit the local website.

 


Downloads Request a Quote

Product Introduction

Features & Benefits

Efficiency and Reliability

  • Best-in-class AC-AC efficiency of up to 96.5% and 99% in ECO mode for lower energy costs
  • Wide input voltage range for operation in harsh environments and extended battery life
  • AC-start function enables the UPS to switch on without battery connection
  • Hot-swappable batteries for continuous operation during replacements
 

Availability and Flexibility

  • Unity output power factor ensures no de-rating with loads
  • Up to 4 units parallel capacity for redundancy and load expansion
  • VRLA and Li-ion External Battery Cabinet (EBC) for scalable runtime
  • Supports flexible battery quantity, reducing maintenance costs
 

Manageability

  • User-friendly LCD display for excellent local management
  • Intelligent battery management for extended life and maximum performance
  • Free UPS management software and multiple communication interfaces ensure seamless remote monitoring and device protection

 

Applications

UPS RT series applications

 

Specifications
  1. Model: RT-10K-3P / RT-15K-3P / RT-20K-3P
  2. Topology: Online double-conversion

  3. Power Rating
  4. ⦁ RT-10K-3P: 10 kVA / 10 kW
    ⦁ RT-15K-3P: 15 kVA / 15 kW
    ⦁ RT-20K-3P: 20 kVA / 20 kW
  5. Parallel Configuration: Up to 4 units

  6. Input
  7. Nominal Voltage: 380/ 400/ 415 Vac. 3P4W+PE
  8. Voltage Range: 305-485 Vac (100% load), 138-305 Vac (with derating to 40-100% load)
  9. Frequency Range: 40-70 Hz
  10. Total Harmonic Distortion (THDi): < 3%
  11. Power Factor: > 99% (100% load)
  12. Connection: Input terminal x1, Bypass Input terminal x1

  13. Output
  14. Nominal Voltage: 380/ 400/ 415 Vac. 3P4W+PE or 220/ 230/ 240 Vac, 1P2W+PE
  15. Voltage Regulation: ±1%
  16. Frequency: 50/60 ± 0.05 Hz
  17. Total Harmonic Distortion (THDv): < 2% (linear load), < 4% (non-linear load)
  18. Power Factor: 1
  19. Connection: Terminal x1
  20. Overload Capability(1): 106-125%: 5 mins, 126-150%: 1 min, > 150%: 500 ms
  21. Current Crest Ratio: 3:1

  22. Efficiency
  23. Online Mode:
    ⦁ RT-10K-3P: Up to 96%
    ⦁ RT-15/20K-3P: Up to 96.5%
  24. ECO Mode: Up to 99%

  25. Battery Voltage
  26. Battery Type: VRLA/ Lithium-ion
  27. Nominal Voltage:
    ⦁ RT-10K-3P: 144 Vdc(2), 192-264 Vdc
    ⦁ RT-15/20K-3P: ±144 Vdc(2), ±192-±264 Vdc
  28. Charger Current: Up to 8 A

  29. Communication Interface
  30. Display: Graphical LCD display with LED indicators
  31. Port: USB, RS-485, Mini Slot, REPO, Input dry contact x1, Output dry contact x3

  32. Physical
  33. Dimensions (W x D x H):
    ⦁ RT-10K-3p: 440 X 649 X 88.2 mm
    ⦁ RT-15/20K-3P: 440 x 760 x 88.2 mm
  34. Net Weight:
    ⦁ RT-10K-3P: 16.6 kg
    ⦁ RT-15/20K-3P: 22.5 kg

  35. Environment
  36. Operating Temperature: 0 to 55°C (45 to 55°C de-rating to 75% load)
  37. Humidity: 5~95% (non-condensing)
  38. Audible Noise:
    ⦁ RT-10K-3P: < 50 dBA
    ⦁ RT-15/20K-3P: < 54 dBA
  39. Altitude: 0-3000 m (derating 1%/100 m from 1000-3000 m)
  40. Ingress Protection: IP20

  41. Conformance
  42. Safety: CE, UKCA, UL/cUL, TISI, RCM, BIS, BSMI
  43. EMC: IEC 62040-2
  44. Performance: IEC 62040-3
  45. Sustainability: RoHS, REACH, Energy Star 2.0

  46. (1) Operating temperature < 32°C
    (2) Derating to 70% load

    All specifications are subject to change without prior notice.
  47.  
Runtime Table
  1. VRLA Battery
  2. Power Rating External Battery Pack P/N External Battery Pack (EBP) Quantity Runtime at different loads (mins)
    25% 50% 75% 100%

    10 kVA

    BBU161B107035 1 11.6 4.8 2.3 1.3
    2 28.3 12.3 7.4 4.6
    3 46.4 20.7 12.5 8.6
    4 65.1 29.8 18.2 12.5
    BBU201B109035 1 27.5 11.6 6.9 4.5
    2 65.2 28.9 17.4 11.9
    3 104.5 48.1 29.6 20.4
    4 144.3 68.1 42.6 29.6

    15 kVA

    BBU161B107035 1 set (2 EBPs) 16.4 7.1 4.0 2.3
    2 sets (4 EBPs) 39.3 17.6 10.6 7.4
    3 sets (6 EBPs) 63.5 29.5 17.9 12.5
    4 sets (8 EBPs) 88.2 41.9 25.8 18.2
    BBU201B109035 1 set (2 EBPs) 39.3 16.8 10.0 6.8
    2 sets (4 EBPs) 90.5 41.1 25.0 17.2
    3 sets (6 EBPs) 143.1 67.4 41.9 29.2
    4 sets (8 EBPs) 196.1 94.3 59.7 42.1
    20 kVA BBU161B107035 1 set (2 EBPs) 11.6 4.8 2.3 1.3
    2 sets (4 EBPs) 28.3 12.3 7.4 4.6
    3 sets (6 EBPs) 46.4 20.7 12.5 8.6
    4 sets (8 EBPs) 65.1 29.8 18.2 12.5
    BBU201B109035 1 set (2 EBPs) 27.5 11.5 6.8 4.4
    2 sets (4 EBPs) 65.1 28.7 17.2 11.8
    3 sets (6 EBPs) 104.4 47.8 29.2 20.2
    4 sets (8 EBPs) 144.3 67.7 42.1 29.3
  3.  
  4. Lithium-ion Battery
  5. Power Rating External Battery Pack (EBP) Quantity Battery Module Quantity Runtime at different loads (mins)
    25% 50% 75% 100%

    10 kVA

    1 1 18.6 8.9 5.8 3.6
    2 29.1 14.1 9.7 7.2
    15 kVA 1 2 24 10.8 8.1 5.8
    20 kVA 1 2 18.6 8.9 5.8 3.6