Parking Management

Using ultra-wide-angle license plate recognition and RFID sensing technology with machine learning, Delta's parking management system accurately recognizes license plates to improve entrance and exit control. The system analyzes vehicle behavior patterns to achieve fully automated parking management.

Delta's parking management system can be integrated with the smart security surveillance management platform to record the trajectories of people and vehicles, allowing people and vehicles to be searched, tracked in real time or retrospectively after events, and statistically analyzed.

Delta also provides an open API for system extensions.

Catalog Preview

Solution Introduction

Safe and Reliable

 
  • Built-in AI machine learning technology to improve accuracy
  • Edge computing mechanism greatly reduces recognition time
  • Real-time vehicle tracking to understand parking lot usage

Convenient and Efficient

 
  • >60-degree wide-angle license plate recognition improves on-site installation flexibility
  • Dynamic license plate recognition eliminates waiting time
  • Combining with VIVOTEK license plate recognition camera improves image resolution

Carefree Management

 
  • Real-time monitoring of equipment status
  • Integrated on-site CCTV for remote monitoring of entrance/exit situation
  • Instant alerts for troubleshooting of abnormal situations

Easily Expandable

 
  • API provides easy integration with access control, attendance, or a visitor reservation system for one-stop management
  • Integrate with Delta Smart Building Solutions to easily implement air conditioning, lighting and energy-saving applications in parking lots
  • Customize based on clients' needs, such as e-Tag system and parking management reports
 
 
System Introduction
SmartPASS Parking Management Platform
 
  • Ultra-wide-angle license plate recognition, RFID sensing and machine learning technology achieves accurate recognition even from large oblique angles
  • Dynamic license plate recognition increases the efficacy of gate control for vehicles passing through at a relatively high speed
  • Sensing information and AI algorithms allow vehicle behavior analysis to prevent potential risks and achieve automated parking lot management
  • SmartPASS platform can administer multiple parking lots in real-time, reducing management costs
 
 

Case Study