DPM Series 250-1250 kVA (480 V)

Ultimate power protection with intelligent design and superior power performance

The Ultron DPM is a true online double-conversion UPS offering the maximum available power, energy efficiency, and power performance for large data centers requiring high power ratings and highly reliable power protection. Capable of parallel expansion up to 8 units, this product series is expected to fulfill the requirements for the Megawatt power demands of large data centers.

Delta is firmly committed to making data centers as green as possible. The Ultron DPM series UPS is the ecological choice with its AC-AC conversion efficiency of up to 96% in normal operation and 98.5% in Robust ECO mode. This high energy efficiency results in considerable energy savings for large data centers.The self-diagnosis of key components providing proactive maintenance and aging detection effectively minimizes downtime risks. The Ultron DPM series UPS is the most suitable power protection for safeguarding the continuity of large data center businesses.

Product available regions :

EMEA North America Latin America SEA & OCEA India China Taiwan South Korea Japan
         


Downloads Request a Quote Subscribe Newsletter

Product Introduction

Features & Benefits

Superior Power Performance and Efficiency

  • AC-AC efficiency up to 96%, efficiency optimization at light loads saves energy costs
  • Robust ECO mode up to 98.5% efficiency with higher system reliability
  • Low harmonic pollution (iTHD < 3%) & high input power factor (> 0.99)
 

Assured Reliability

  • Smart modular design with internal redundancy achieves fault isolation for higher reliability
  • Advanced technologies including waveform capture, IR scanning and battery aging data analysis provide key component predictive maintenance and minimize downtime risk
  • Key component redundancy allows individual faults for higher UPS availability
 

Greater Flexibility

  • Supports both top and bottom cable entry for flexible configurations, and fully front access
  • Up to eight UPS units can be paralleled for redundancy or expansion
  • Adjustable battery charging voltage adapts to multiple types of batteries
 

Intelligent Management

  • Intuitive HMI touchscreen enables easier UPS information access and operation
  • Built-in USB port is standard for easy access to over 5000 data logs for event diagnosis
  • SNMP card is equipped as standard for remote monitoring and management
Applications

UPS DPM Series applications

Specifications
  1. Model
  2. DPM-250K / DPM-500K / DPM-750K
    DPM-1000K / DPM-1250K 

  3. Power Rating
  4. DPM-250K: 250 kVA / 250 kW
    DPM-500K: 500 kVA / 500 kW
    DPM-750K: 750 kVA / 750 kW
    DPM-1000K: 1000 kVA / 1000 kW
    DPM-1250K: 1250 kVA / 1250 kW

  5. Input
  6. Nominal Voltage: 480 Vac, 3P3W
  7. Voltage Range: +10/-15%, 408~552 Vac (full load)
  8. Frequency: 45~65 Hz
  9. Power Factor: > 0.99 (full load)
  10. Current Harmonic Distortion: < 3%

  11. Output
  12. Voltage: 480 Vac, 3P3W
  13. Voltage Regulation: ± 1%
  14. Voltage Harmonic Distortion: < 1.5% (linear load)
  15. Overload Capability
    105~≤ 125%: 10 minutes
    126~≤ 150%: 1 minute
    > 150%: 1 second
  16. Frequency: 50/60 Hz ± 0.05 Hz

  17. External Battery
  18. Compatible Type: VRLA, vented
  19. Battery Voltage: 480 Vdc
  20. Quantity: 38~42 pcs
  21. Charge Current
    DPM-250K/500K: 140 A
    DPM-750K: 210 A
    DPM-1000K: 280 A
    DPM-1250K: 350 A

  22. Display
  23. LCD: Touch Screen

  24. Communication Interfaces
  25. Smart Slot x 1, Parallel Port x 2, REPO Port x 1, Input Dry Contact x 2, Output Dry Contact x 6, Breaker Detection x 4, USB Port x 2, RS-232 x 1, SNMP Card x 1, Battery Temperature Detection x 4

  26. Parallel Operation
  27. Redundancy and Expansion: Up to 8 units

  28. Efficiency
  29. Online Mode: Up to 96% (95% at 30% load)
  30. Robust ECO Mode: Up to 98.5%

  31. Environment
  32. Operating Temperature: 0~40°C (32~104℉)
  33. Relative Humidity: 0~95% (non condensing)
  34. Audible Noise: < 75 dBA
  35. Protection Level: IP20

  36. Dimensions (W x D x H)
  37. DPM-250K: 59.6 x 34.4 x 74.8 in.
    DPM-500K: 83.8 x 34.4 x 74.8 in.
    DPM-750K: 108.1 x 34.4 x 74.8 in.
    DPM-1000K: 153.9 x 34.4 x 74.8 in.
    DPM-1250K: 178.2 x 34.4 x 74.8 in.

  38. Weight
  39. DPM-250K: 2136 lb
    DPM-500K: 2866 lb
    DPM-750K: 4409 lb
    DPM-1000K: 5952 lb
    DPM-1250K: 7496 lb

  40. All specifications are subject to change without prior notice.