Modular design for optimizing space utilization
Delta is proud to introduce its modular rack cabinet designed for maximum performance, convenience, flexibility and safety in high density IT room environments. A Delta rack cabinet can outperform the competition thanks to its increased space utilization and heat dissipation via an outstanding 70% perforation level. The racks are fully compliant with the standards of all major trade organizations and conformity assessment bodies within the industry, including IP20 (environmental protection rating from the International Electrotechnical Committee), EIA-310-D (requirements for rack cabinets from the Electronic Industries Alliance), UL 60950 (safe grounding standards established by Underwriters Laboratories), as well as the RoHS (Restriction of Hazardous Substances Directive). By opting for a Delta modular rack cabinet, data centers choose the ultimate combination of convenience, flexibility, and safety. Delta manufactures a 42U rack system to suit the needs of nearly any business, regardless of its size, industry, or application.
These modular racks are a breeze to install, to upgrade, and to maintain. Each one of them incorporates tool-less reversing front and rear doors with U-position numbers and a wide-angle rotation of 130 degrees, along with removable cable ports, bottom covers, and power troughs, and quick side panels. Stability and security are optimized through the inclusion of adjustable leveling feet. Each rack can hold up to 1420kg in unit weight while remaining stationary, any given one can easily be moved and maneuvered to different places as need be due to the convenient casters upon which it is mounted.
Product available regions :
| EMEA |
North America |
Latin America |
SEA & OCEA |
India |
China |
Taiwan |
South Korea |
Japan |
| • |
• |
• |
• |
• |
• |
• |
• |
• |
|
For region-specific product details and variations in specifications, please download the local leaflet or visit the local website.
Downloads Request a Quote