rPDU - ViLink Series

Metered / Switched rack PDU

ViLink rPDU offers a diverse range of product combinations built upon Delta's robust design capabilities and strict quality control. It encompasses advanced smart management features and network security protections. Furthermore, each rPDU has been verified by rigorous functional testing and reliability verification before shipment, which ensure stable and robust quality.


 


 


Product available regions :
EMEA North America Latin America SEA & OCEA India China Taiwan South Korea Japan
 

For region-specific product details and variations in specifications, please download the local leaflet or visit the local website..


rPDU Selector & Downloads Brochure Request a Quote

Product Introduction

Features & Benefits

Metered Rack PDU
 

Space Saving and High Adaptivity

  • Zero-U, supports vertical/horizontal and side/rear installation
  • Compatible with both EIA rack and customized rack
  • Versatile products and customizable flexibility tailored to diverse regions and applications
 

High Manageability & Security

  • 1% billing grade accuracy complies with IEC62053-21 Class 1 for power usage management
  • Easy to manage daisy chain up to 40 rPDUs in 1 IP address and reduces connection CAPEX
  • Superior cybersecurity and authentication, ideal for remote management
  • Local display and indicator for onsite monitoring
 

Facility Protection and Environmental Robustness

  • Branch circuit breaker protection in case of overload
  • RMC works uninterruptedly even for one phase loss, ensures data is reporting and easy fault diagnosis
  • Operating temperature up to 60°C at full load for high computing applications
 
Switched Rack PDU
 

Space Saving and High Adaptivity

  • Zero-U, supports vertical/horizontal and side/rear installation
  • Compatible with both EIA rack and customized rack
  • Versatile products and customizable flexibility tailored to diverse regions and applications
 

Maximizes Data Center Operation Efficiency with Enhanced Manageability

  • Achieves real-time management of IT devices and reduces unnecessary idle power consumption, through remote outlet control and customizable grouping
  • Superior cybersecurity and authentication, ideal for remote simple configuration for equipment power-on/off sequencing and time delays to protect IT facilities from inrush current
  • 1% billing grade accuracy complies with IEC62053-21 Class 1 for power usage management
  • Easy to manage daisy chain up to 40 rPDUs in 1 IP address and reduces connection CAPEX
  • Local display and indicator for onsite monitoring
 

Facility Protection and Environmental Robustness

  • Branch circuit breaker protection in case of overload
  • RMC works uninterruptedly for even one phase loss, ensures data is reporting and easy fault diagnosis
  • Operating temperature up to 60°C at full load for high computing applications