BR Series, 250-2000 A

A Flexible, Safe, and Reliable Low Voltage Power Distribution Solution

With the brand vision “Smarter, Greener, Together,” Delta has utilized its industry-leading power electronics technology to develop the Busway BR Series for data center applications. Different from a conventional power cable system or sandwich busway solutions, Delta has adopted epoxy cast resin technology to significantly increase IP protection level, safety, and reliability. Delta's solution is ideal for use in a variety of industries and climate conditions. The superior electrical and mechanical characteristics of resin minimize the Busway BR Series' dimensions and simplify its structure. The Busway BR Series also has an extended product life cycle, increased reusability, and achieves significant energy savings for customers.
 



Product available regions :
EMEA North America Latin America SEA & OCEA India China Taiwan South Korea Japan

For region-specific product details and variations in specifications, please download the local leaflet or visit the local website.


Downloads Request a Quote Subscribe Newsletter

Product Introduction

Features & Benefits

Customer Value
 

  • Successive plug-in slots are available for expansion and power distribution. Data centers can use them freely
  • Ultra safe solution that satisfies the requirements of data centers
  • Conforms to different standards, depending on market or customer needs, such as IEC, CNS and GB
  • Space-saving and weight-saving solution that overcomes space and loading problems of the data center
  • Highly integrated composite materials that significantly reduce EMC and protect precision devices in the data center, and are safe for human health
 

Product Advantages

 

Busway Body

 
  • Wide power ratings ranging from 250A to 2000A
  • Up to 200% neutral
  • Highly integrated cast resin technology with epoxy inside
  • Pole locations can be reserved or customer can choose the continuous plug-in units upon request
  • Numerous standard lengths are available, such as 1M, 2M, 3M, 4M, 5M, 6M
  • Length can be customized upon customer request
  • IP protection level up to IP55
 

Plug-in Unit

 
  • Easy expansion, plug and play and hot swappable without interruption
  • No special tools required for installation
  • Users can use a single module or multiple modules in parallel
  • Highly customized plug-in units work with power meters and circuit breakers from major vendors
  • Monitoring module is available for options
 

Conductor Material

 
  • Users can select copper or aluminum types as needed
  • Conductivity of copper conductor is above 99.9%
  • Copper conductors are entirely tin plated for optimum conductivity and contact reliability
 

Resin Material

 
  • Uses epoxy cast resin technology that is highly insulating (Class F 155℃ ) to enhance safety and reliability
  • Fire resistance, waterproof, insulation rating, resistance to chemical and corrosion level compliant with industrial standards
  • Guaranteed high reliability even in harsh environmental conditions (up to IP55)

 

Customer Benefits

 

Safe

The IP55 protection level provides water resistance and is dustproof. The busway remains highly reliable even in harsh environmental conditions, such as high humidity and dripping water. Delta has considered all aspects of the structure design.
  • Installation: Attentive foolproof designs are available for every installation step
  • Operation: Tool-less design for users to easily install plug-in units
  • Compliant with IEC 61439
 

Reliable

The busway structure is an Aluminum housing. The busway adopts epoxy cast technology, which is filled and molded into one piece. Its advantages include:
  • Minimizes risk from the stronger structure during lifting and assembly on data center sites
  • Shield technology ensures optimum sequencing of the conductor. The integrated composite materials reduce EMC significantly and mitigate the interference to precision devices
  • No maintenance is required
 

Efficient

The product design and installation uses many plug-ins and modular design concepts and is easy-to-use during the installation, operation and expansion phases.
 
Benefits of the continuous plug-in and modular design are:
  • Unconstrained by space or location, the busway can be designed effectively and installed without professional technicians
  • The plug-in unit adopts a modular design that can be expanded simply and quickly
  • Customers can save time on waiting for materials if there is any change in design
  • Users can save time and costs on installation, expansion, and alteration
Applications

Busway for Data Center Applications

 

With the recent wave of Big Data and IoT, data centers are responsible for more computing, communication and storage functions. In addition to the increase of their scope, the power density of a single rack cabinet has gradually increased. Effective space utilization is a great challenge for data center construction.

The Delta Cast Resin Busway System BR Series is exclusive for data center applications. Thanks to the epoxy insulation technology, it has a compact structure and size, as well as low EMC that allows it to overcome space limitations in server rooms. Data center designers can easily do wiring construction close to data cables without fear of an impact on their health due to low electromagnetic radiation.

In addition, the plug-in unit can be customized per customers’ requirement. It is flexible for use with different power supply systems of server racks. The plug-in unit also applies the flexible successive plug-in slots and is hot swappable. Therefore, it is not constrained by data center space. Customers can carry out expansion or distribution anywhere, which is very flexible.

Specifications
  1. Busway
  2. Rating: 250/ 400/ 600/ 800/ 1000/ 1250/ 1600/ 2000 A
  3. Rated voltage: 1000 V
  4. Frequency: 50/60 Hz
  5. Conductor:
    Copper purity: 99.9%, conductivity: 99.9% IACS
    Aluminum purity: 98.8%, conductivity: 56.0% IACS
  6. Conductor plating: Tin plating (Std)
  7. Insulation material: Epoxy cast resin
  8. Insulation class: Class F (155℃)
  9. Enclosure/ housing: Epoxy/ Aluminum
  10. Fire protection: UL94 V0
  11. Ingress protection rating: IP20; IP55 (optional)
  12. Mechanical Impact: IK10
  13. Earthquake test: 0.8 g [magnitude >7]; Zone 4

  14. Plug-in Unit
  15. Contact design: Plug-in type
  16. Type:
    Rv: mounted to busway section vertically
    Rh: mounted to busway section horizontally
  17. Configuration:
    Plug-in unit w/ MCB/ELCB/RCBO
    Plug-in unit w/ MCB/RCB + Socket-outlets
    Plug-in unit w/ MCB/RCBO + Power Meter
    Plug-in unit w/ MCB + Over Temperature Detect System
  18. Max. Rating: 400 A
  19. MCCB brands: ABB(Std.), Mitsubishi, Fuji, GE, Schneider or Customer specified
  20. Ingress protection rating: IP20; IP42/55 (optional)
  21. Panel coating: Powder coated paint
  22. Color: RAL 9011/ RAL9003

  23. General Data
  24. Standards:
    IEC61439, IEC60529, IEC60331, IEC60332
    CNS14286, CNS12514, CNS14165, CNS11073
    UL857
  25. Ambient temperature: -20℃ /+50℃ avg. 35℃
  26. Altitude: Below 2000 m from sea level


Busway
  1. Copper
  2. Model: BRC02
  3. Rated current: 250 A
  4. Impedance values*:
    Resistance R20: 213.0 μΩ/m
    Resistance R80: 263.2 μΩ/m
    Resistance X50: 138.1 μΩ/m
    Impedance Z50: 297.2 μΩ/m
    Resistance X60: 165.7 μΩ/m
    Impedance Z60: 311.0 μΩ/m
  5. Conductor Cross-section Area:
    L1,L2,L3: 50 mm²
    N (100%): 50 mm²
    G (Internal): 50 mm²
  6. Dimensions (W x H): 117 x 58 mm
  7. Weight: 12 kg/m

  8. Model: BRC04
  9. Rated current: 400 A
  10. Impedance values*:
    Resistance R20: 178.0 μΩ/m
    Resistance R80: 220.0 μΩ/m
    Resistance X50: 129.5 μΩ/m
    Impedance Z50: 255.3 μΩ/m
    Resistance X60: 155.4 μΩ/m
    Impedance Z60: 269.3 μΩ/m
  11. Conductor Cross-section Area:
    L1,L2,L3: 72.5 mm²
    N (100%): 72.5 mm²
    G (Internal): 72.5 mm²
  12. Dimensions (W x H): 117 x 58 mm
  13. Weight: 13 kg/m

  14. Model: BRC06
  15. Rated current: 600 A
  16. Impedance values*:
    Resistance R20: 117.8 μΩ/m
    Resistance R80: 145.6 μΩ/m
    Resistance X50: 87.8 μΩ/m
    Impedance Z50: 170.0 μΩ/m
    Resistance X60: 105.3 μΩ/m
    Impedance Z60: 179.7 μΩ/m
  17. Conductor Cross-section Area:
    L1,L2,L3: 145 mm²
    N (100%): 145 mm²
    G (Internal): 72.5 mm²
  18. Dimensions (W x H): 117 x 58 mm
  19. Weight: 15 kg/m

  20. Model: BRC08
  21. Rated current: 800 A
  22. Impedance values*:
    Resistance R20: 74.6 μΩ/m
    Resistance R80: 92.2 μΩ/m
    Resistance X50: 67.8 μΩ/m
    Impedance Z50: 114.4 μΩ/m
    Resistance X60: 81.3 μΩ/m
    Impedance Z60: 122.9 μΩ/m
  23. Conductor Cross-section Area:
    L1,L2,L3: 232 mm²
    N (100%): 232 mm²
    G (Internal): 116 mm²
  24. Dimensions (W x H): 117 x 73 mm
  25. Weight: 23 kg/m

  26. Model: BRC10
  27. Rated current: 1000 A
  28. Impedance values*:
    Resistance R20: 55.8 μΩ/m
    Resistance R80: 69.0 μΩ/m
    Resistance X50: 49.8 μΩ/m
    Impedance Z50: 85.1 μΩ/m
    Resistance X60: 59.8 μΩ/m
    Impedance Z60: 91.3 μΩ/m
  29. Conductor Cross-section Area:
    L1,L2,L3: 307.4 mm²
    N (100%): 307.4 mm²
    G (Internal): 153.7 mm²
  30. Dimensions (W x H): 117 x 86 mm
  31. Weight: 32 kg/m

  32. Model: BRC12
  33. Rated current: 1250 A
  34. Impedance values*:
    Resistance R20: 37.2 μΩ/m
    Resistance R80: 46.0 μΩ/m
    Resistance X50: 38.5 μΩ/m
    Impedance Z50: 60.0 μΩ/m
    Resistance X60: 46.2 μΩ/m
    Impedance Z60: 65.2 μΩ/m
  35. Conductor Cross-section Area:
    L1,L2,L3: 464 mm²
    N (100%): 464 mm²
    G (Internal): 232 mm²
  36. Dimensions (W x H): 117 x 113 mm
  37. Weight: 46 kg/m

  38. Model: BRC16
  39. Rated current: 1600 A
  40. Impedance values*:
    Resistance R20: 24.6 μΩ/m
    Resistance R80: 30.4 μΩ/m
    Resistance X50: 25.5 μΩ/m
    Impedance Z50: 39.7 μΩ/m
    Resistance X60: 30.6 μΩ/m
    Impedance Z60: 43.1 μΩ/m
  41. Conductor Cross-section Area:
    L1,L2,L3: 696 mm²
    N (100%): 696 mm²
    G (Internal): 348 mm²
  42. Dimensions (W x H): 117 x 153 mm
  43. Weight: 59 kg/m

  44. Model: BRC20
  45. Rated current: 2000 A
  46. Impedance values*:
    Resistance R20: 18.8 μΩ/m
    Resistance R80: 23.2 μΩ/m
    Resistance X50: 20.1 μΩ/m
    Impedance Z50: 30.7 μΩ/m
    Resistance X60: 24.1 μΩ/m
    Impedance Z60: 33.5 μΩ/m
  47. Conductor Cross-section Area:
    L1,L2,L3: 928 mm²
    N (100%): 928 mm²
    G (Internal): 464 mm²
  48. Dimensions (W x H): 117 x 193 mm
  49. Weight: 65 kg/m

  50. Aluminum
  51. Model: BRA02
  52. Rated current: 250 A
  53. Impedance values*:
    Resistance R20: 312.0 μΩ/m
    Resistance R80: 385.6 μΩ/m
    Resistance X50: 150.0 μΩ/m
    Impedance Z50: 413.7 μΩ/m
    Resistance X60: 180.0 μΩ/m
    Impedance Z60: 425.5 μΩ/m
  54. Conductor Cross-section Area:
    L1,L2,L3: 100 mm²
    N (100%): 100 mm²
    G (Internal): 50 mm²
  55. Dimensions (W x H): 117 x 58 mm
  56. Weight: 11 kg/m

  57. Model: BRA04
  58. Rated current: 400 A
  59. Impedance values*:
    Resistance R20: 213.0 μΩ/m
    Resistance R80: 263.2 μΩ/m
    Resistance X50: 138.1 μΩ/m
    Impedance Z50: 297.2 μΩ/m
    Resistance X60: 165.7 μΩ/m
    Impedance Z60: 311.0 μΩ/m
  60. Conductor Cross-section Area:
    L1,L2,L3: 145 mm²
    N (100%): 145 mm²
    G (Internal): 72.5 mm²
  61. Dimensions (W x H): 117 x 58 mm
  62. Weight: 12 kg/m

  63. Model: BRA06
  64. Rated current: 600 A
  65. Impedance values*:
    Resistance R20: 122.0 μΩ/m
    Resistance R80: 150.8 μΩ/m
    Resistance X50: 100.0 μΩ/m
    Impedance Z50: 180.9 μΩ/m
    Resistance X60: 120.0 μΩ/m
    Impedance Z60: 192.7 μΩ/m
  66. Conductor Cross-section Area:
    L1,L2,L3: 232 mm²
    N (100%): 232 mm²
    G (Internal): 116 mm²
  67. Dimensions (W x H): 117 x 58 mm
  68. Weight: 14 kg/m

  69. Model: BRA08
  70. Rated current: 800 A
  71. Impedance values*:
    Resistance R20: 93.5 μΩ/m
    Resistance R80: 115.5 μΩ/m
    Resistance X50: 59.8 μΩ/m
    Impedance Z50: 130.1 μΩ/m
    Resistance X60: 71.7 μΩ/m
    Impedance Z60: 136.0 μΩ/m
  72. Conductor Cross-section Area:
    L1,L2,L3: 307.4 mm²
    N (100%): 307.4 mm²
    G (Internal): 153.7 mm²
  73. Dimensions (W x H): 117 x 83 mm
  74. Weight: 21 kg/m

  75. Model: BRA10
  76. Rated current: 1000 A
  77. Impedance values*:
    Resistance R20: 62.6 μΩ/m
    Resistance R80: 77.4 μΩ/m
    Resistance X50: 46.7 μΩ/m
    Impedance Z50: 90.3 μΩ/m
    Resistance X60: 56.0 μΩ/m
    Impedance Z60: 95.5 μΩ/m
  78. Conductor Cross-section Area:
    L1,L2,L3: 464 mm²
    N (100%): 464 mm²
    G (Internal): 232 mm²
  79. Dimensions (W x H): 117 x 113 mm
  80. Weight: 30 kg/m

  81. Model: BRA12
  82. Rated current: 1250 A
  83. Impedance values*:
    Resistance R20: 49.7 μΩ/m
    Resistance R80: 61.4 μΩ/m
    Resistance X50: 40.8 μΩ/m
    Impedance Z50: 73.8 μΩ/m
    Resistance X60: 49.0 μΩ/m
    Impedance Z60: 78.6 μΩ/m
  84. Conductor Cross-section Area:
    L1,L2,L3: 580 mm²
    N (100%): 580 mm²
    G (Internal): 290 mm²
  85. Dimensions (W x H): 117 x 133 mm
  86. Weight: 42 kg/m

  87. Model: BRA16
  88. Rated current: 1600 A
  89. Impedance values*:
    Resistance R20: 41.8 μΩ/m
    Resistance R80: 51.7 μΩ/m
    Resistance X50: 32.7 μΩ/m
    Impedance Z50: 61.1 μΩ/m
    Resistance X60: 39.2 μΩ/m
    Impedance Z60: 64.8 μΩ/m
  90. Conductor Cross-section Area:
    L1,L2,L3: 696 mm²
    N (100%): 696 mm²
    G (Internal): 348 mm²
  91. Dimensions (W x H): 117 x 150 mm
  92. Weight: 54 kg/m

  93. Model: BRA20
  94. Rated current: 2000 A
  95. Impedance values*:
    Resistance R20: 25.4 μΩ/m
    Resistance R80: 31.4 μΩ/m
    Resistance X50: 19.0 μΩ/m
    Impedance Z50: 36.7 μΩ/m
    Resistance X60: 22.8 μΩ/m
    Impedance Z60: 38.8 μΩ/m
  96. Conductor Cross-section Area:
    L1,L2,L3: 1160 mm²
    N (100%): 1160 mm²
    G (Internal): 580 mm²
  97. Dimensions (W x H): 117 x 230 mm
  98. Weight: 59 kg/m

  99. * Impedance values are for busway operating at 20/80℃ temperature.
 
Plug-in Unit (Rv Type)
  1. Rating: 16 A
    Model: Rv-A3P16
    Dimensions (H x D x W): 330 x 165 x 100 mm
    IP Rating: IP42
    Weight: 3 kg

  2. Rating: 32 A
    Model: Rv-A3P32
    Dimensions (H x D x W): 330 x 165 x 100 mm
    IP Rating: IP42
    Weight: 3 kg

  3. Rating: 63 A
    Model: Rv-A3P63
    Dimensions (H x D x W): 330 x 165 x 100 mm
    IP Rating: IP42
    Weight: 5 kg

  4. Rating: 125 A
    Model: Rv-A3P125
    Dimensions (H x D x W): 330 x 165 x 200 mm
    IP Rating: IP42
    Weight: 12 kg

  5. Rating: 250 A
    Model: Rv-A3P250
    Dimensions (H x D x W): 330 x 165 x 300 mm
    IP Rating: IP42
    Weight: 20 kg

  6. Rating: 400 A
    Model: Rv-A3P400
    Dimensions (H x D x W): 330 x 165 x 300 mm
    IP Rating: IP42
    Weight: 26 kg

 
Plug-in Unit (Rh Type)
  1. Rating: 16 A
    Model: Rh-A3P16
    Dimensions (H x D x W): 250 x 243 x 100 mm
    IP Rating: IP42
    Weight: 3 kg

  2. Ratin: 32 A
    Model: Rh-A3P32
    Dimensions (H x D x W): 250 x 243 x 100 mm
    IP Rating: IP42
    Weight: 3 kg

  3. Rating: 63 A
    Model: Rh-A3P63
    Dimensions (H x D x W): 250 x 243 x 100 mm
    IP Rating: IP42
    Weight: 5 kg

  4. Rating: 125 A
    Model: Rh-A3P125
    Dimensions (H x D x W): 250 x 243 x 200 mm
    IP Rating: IP42
    Weight: 12 kg

  5. Rating: 250 A
    Model: Rh-A3P250
    Dimensions (H x D x W): 250 x 243 x 300 mm
    IP Rating: IP42
    Weight: 20 kg

  6. Rating: 400 A
    Model: Rh-A3P400
    Dimensions (H x D x W): 250 x 243 x 300 mm
    IP Rating: IP42
    Weight: 26 kg

 
End Feed Box / End Cable Box End Feed Box / End Cable Box
  1. Rating: 250 A
  2. Model: ECM-250 MCCB
    Dimensions (W x H x D): 480 x 300 x 240 mm
    IP Rating: IP42
    Weight: 17 kg
  3. Model: ECT-250 Terminal
    Dimensions (W x H x D): 430 x 300 x 160 mm
    IP Rating: IP42
    Weight: 15 kg

  4. Rating: 400 A
  5. Model: ECM-400 MCCB
    Dimensions (W x H x D): 480 x 300 x 240 mm
    IP Rating: IP42
    Weight: 19 kg
  6. Model: ECT-400 Terminal
    Dimensions (W x H x D): 430 x 300 x 160 mm
    IP Rating: IP42
    Weight: 15 kg

  7. Rating: 630 A
  8. Model: ECM-630 MCCB
    Dimensions (W x H x D): 480 x 300 x 240 mm
    IP Rating: IP42
    Weight: 20 kg
  9. Model: ECT-630 Terminal
    Dimensions (W x H x D): 430 x 300 x 160 mm
    IP Rating: IP42
    Weight: 17 kg

  10. Rating: 800 A
  11. Model: BRC086EB Terminal
    Dimensions (W x H x D): 500 x 650 x 220 mm
    IP Rating: IP42
    Weight: 35 kg

  12. Rating: 1000 A
  13. Model: BRC106EB Terminal
    Dimensions (W x H x D): 500 x 650 x 233 mm
    IP Rating: IP42
    Weight: 38 kg

  14. Rating: 1250 A
  15. Model: BRC126EB Terminal
    Dimensions (W x H x D): 500 x 650 x 260 mm
    IP Rating: IP42
    Weight: 45 kg

  16. Rating: 1600 A
  17. Model: BRC166EB Terminal
    Dimensions (W x H x D): 500 x 650 x 300 mm
    IP Rating: IP42
    Weight: 55 kg

  18. Rating: 2000 A
  19. Model: BRC206EB Terminal
    Dimensions (W x H x D): 500 x 650 x 340 mm
    IP Rating: IP42
    Weight: 65 kg