ViFlow Series

Basic / Metered rack PDU

Experience the ease of ViFlow rPDU installation, with its adaptability to any racks and space-saving efficiency. Opt for metered-type models with branch circuit breakers, LED current displays and optional SNMP for remote monitoring. Simplify power management like never before.




Product available regions :

EMEA North America Latin America SEA & OCEA India China Taiwan South Korea Japan

For region-specific product details and variations in specifications, please download the local leaflet or visit the local website.
 

Downloads Request a Quote Subscribe Newsletter

Product Introduction

Features & Benefits

Basic Rack PDU
 

Space Saving

  • Wider selections for vertical and horizontal installation
 

Easy to Use, Easy to Install

  • Plug and play with international standard power plugs and receptacles
  • Complete selections with a variety of sockets and single phase/three phase input voltage
  • Tool-less installation with Delta’s standard rack cabinets
  • Compatible with both EIA rack and customized rack
 

Facility Protection

  • Branch circuit breaker protection in case of overload or earth fault
 
Metered Rack PDU
 

Space Saving

  • Zero-U, supports side/rear installation
 

Easy to Use, Easy to Install

  • Plug and play with International standard power plugs and receptacles
  • Complete selections with a variety of sockets and single phase/three phase input voltage
  • Tool-less installation with Delta’s standard rack cabinets
  • Compatible with both EIA rack and customized rack
 

Easy to Manage

  • LED current (rms value) display and indicator, easy to catch status on site
  • Protect facilities from overload with branch breaker
  • Optional inbuilt network module for remote management
Specifications

Basic Rack PDU
 

  1. Input Voltage / Phase: 100-120 Vac / 1
  2. Rated Current: 16 A
    Plug Type: NEMA L5-20P
    Output Voltage / Phase: 100-120 Vac / 1
    Outputs (Number): NEMA 5-15/20R (8)
    Dimensions (W x H x D): 440 x 44 x 55 mm
    Weight: 1.56 kg
    Certificate: UL / cUL
    Model: PDU7111

  3. Rated Current: 24 A
    Plug Type: NEMA L5-30P
    Output Voltage / Phase: 100-120 Vac / 1
    Outputs (Number): NEMA 5-15/20R (24)
    Dimensions (W x H x D): 48 x 1250 x 50/90 mm
    Weight: 4.88 kg
    Certificate: UL / cUL
    Model: PDU5113

  4. Input Voltage / Phase: 200-240 Vac / 1
  5. Rated Current: 16A
    Plug Type: NEMA L6-20P
    Output Voltage / Phase: 200-240 Vac / 1
    Outputs (Number): IEC320 C13 (12)
    Dimensions (W x H x D): 440 x 44 x 55 mm
    Weight: 1.64 kg
    Certificate: UL / cUL
    Model: PDU7211

  6. Rated Current: 16 A
    Plug Type: IEC309-16A-3W
    Output Voltage / Phase: 200-240 Vac / 1
    Outputs (Number): IEC320 C13 (12)
    Dimensions (W x H x D): 440 x 44 x 55 mm
    Weight: 1.48 kg
    Certificate: CE, CCC
    Model: PDU7311

  7. Rated Current: 24 A
    Plug Type: NEMA L6-30P
    Output Voltage / Phase: 200-240 Vac / 1
    Outputs (Number): IEC320 C13 (24)
    Dimensions (W x H x D): 48 x 1250 x 50/90 mm
    Weight: 4.92 kg
    Certificate: UL / cUL
    Model: PDU5213

  8. Rated Current: 32 A
    Plug Type: IEC309-32A-3W
    Output Voltage / Phase:200-240 Vac / 1
    Outputs (Number): IEC320 C19 (4), IEC320 C13 (24)
    Dimensions (W x H x D): 48 x 1250 x 50/90 mm
    Weight: 4.90 kg
    Certificate: CE, CCC
    Model: PDU5315

  9. Input Voltage / Phase: 200-240 Vac / 3Δ
  10. Rated Current: 40 A
    Plug Type: CS8365C
    Output Voltage / Phase: 200-240 Vac / 1
    Outputs (Number): IEC320 C13 (12)
    Dimensions (W x H x D): 55 x 1000 x 60/90 mm
    Weight: 9.50 kg
    Certificate: UL / cUL
    Model: PDUD526

  11. Input Voltage / Phase: 346-415 Vac / 3Y
  12. Rated Current: 32 A
    Plug Type: IEC309-32-5W
    Output Voltage / Phase: 200-240 Vac / 1
    Outputs (Number): IEC320 C19 (6)
    Dimensions (W x H x D): 440 x 44 x 250 mm
    Weight: 4.80 kg
    Certificate: CE, CCC
    Model: PDU7425


Metered Rack PDU
 

  1. Input Voltage / Phase: 100-120 Vac / 1
  2. Rated Current: 24 A
    Plug Type: NEMA L5-30P
    Output Voltage / Phase: 100-120 Vac / 1
    Outputs (Number): NEMA 5-15/20R (24)
    Dimensions (W x H x D): 48 x 1250 x 50/90 mm
    Weight: 5.34 kg
    Certificate: UL / cUL
    Model: PDU1113

  3. Input Voltage / Phase: 200-240 Vac / 1
  4. Rated Current: 16 A
    Plug Type: IEC309-16A-3W
    Output Voltage / Phase: 200-240 Vac / 1
    Outputs (Number): IEC320 C19 (3), IEC320 C13 (24)
    Dimensions (W x H x D): 48 x 1250 x 50/90 mm
    Weight: 4.56 kg
    Certificate: CE, CCC
    Model: PDU1311

  5. Rated Current: 16 A
    Plug Type: IEC309-20A-3W
    Output Voltage / Phase: 200-240 Vac / 1
    Outputs (Number): IEC320 C13 (24)
    Dimensions (W x H x D): 48 x 1250 x 50/90 mm
    Weight: 4.60 kg
    Certificate: UL / cUL
    Model: PDU1211B

  6. Rated Current: 24 A
    Plug Type: NEMA L6-30P
    Output Voltage / Phase: 200-240 Vac / 1
    Outputs (Number): IEC320 C13 (24)
    Dimensions (W x H x D): 48 x 1250 x 50/90 mm
    Weight: 5.24 kg
    Certificate: UL / cUL
    Model: PDU1213

  7. Rated Current: 24 A
    Plug Type: NEMA L6-30P
    Output Voltage / Phase: 200-240 Vac / 1
    Outputs (Number): EC320 C19 (6), IEC320 C13 (36)
    Dimensions (W x H x D): 55 x 1708 x 55/70 mm
    Weight: 6.40 kg
    Certificate: PSE (Model: AD-240/30A-B); UL / cUL (Model: AD-240/30A-C)

  8. Rated Current: 24 A
    Plug Type: IEC309-30A-3W
    Output Voltage / Phase: 200-240 Vac / 1
    Outputs (Number): IEC320 C19 (4), IEC320 C13 (24)
    Dimensions (W x H x D): 48 x 1250 x 50/90 mm
    Weight: 5.12 kg
    Certificate: UL / cUL
    Model: PDU1313B

  9. Rated Current: 32 A
    Plug Type: IEC309-32A-3W
    Output Voltage / Phase: 200-240 Vac / 1
    Outputs (Number): IEC320 C19 (4), IEC320 C13 (24)
    Dimensions (W x H x D): 48 x 1250 x 50/90 mm
    Weight: 5.44 kg
    Certificate: CE, CCC
    Model: PDU1315

  10. Rated Current: 32 A
    Plug Type: IEC309-32A-3W
    Output Voltage / Phase: 200-240 Vac / 1
    Outputs (Number): IEC320 C19 (6), IEC320 C13 (36)
    Dimensions (W x H x D): 55 x 1708 x 55 mm
    Weight: 5.90 kg
    Certificate: CE
    Model: AD-240/32M

  11. Rated Current: 40 A
    Plug Type: IEC309-60A-3W
    Output Voltage / Phase: 200-240 Vac / 1
    Outputs (Number): IEC320 C19 (3), IEC320 C13 (36)
    Dimensions (W x H x D): 48 x 1560 x 50/90 mm
    Weight: 7.94 kg
    Certificate: UL / cUL
    Model: PDU2316B

  12. Input Voltage / Phase: 200-240 Vac / 3Δ
  13. Rated Current: 28 A
    Plug Type: CS8365C
    Output Voltage / Phase: 200-240 Vac / 1
    Outputs (Number): IEC320 C19 (6), IEC320 C13 (30)
    Dimensions (W x H x D): 55 x 1708 x 55 mm
    Weight: 8.20 kg
    Certificate: UL / cUL
    Model: AD-208/50B

  14. Rated Current: 32 A
    Plug Type: CS8365C
    Output Voltage / Phase: 200-240 Vac / 1
    Outputs (Number): IEC320 C19 (6), IEC320 C13 (30)
    Dimensions (W x H x D): 48 x 1780 x 50/100 mm
    Weight: 9.00 kg
    Certificate: CE
    Model: PDUE525

  15. Rated Current: 32 A
    Plug Type: CS8365C
    Output Voltage / Phase: 200-240 Vac / 1
    Outputs (Number): IEC320 C13 (36)
    Dimensions (W x H x D): 48 x 1560 x 50/100 mm
    Weight: 8.00 kg
    Certificate: UL / cUL
    Model: PDU2525

  16. Rated Current: 55 A
    Plug Type: IEC309-63A-4W
    Output Voltage / Phase: 200-240 Vac / 1
    Outputs (Number): IEC320 C19 (12), IEC320 C13 (12)
    Dimensions (W x H x D): 58 x 1750 x 60/100 mm
    Weight: 12.80 kg
    Certificate: CE
    Model: PDUE928

  17. Input Voltage / Phase: 346-415 Vac / 3Y
  18. Rated Current: 16 A
    Plug Type: IEC309-16A-5W
    Output Voltage / Phase: 200-240 Vac / 1
    Outputs (Number): IEC320 C19 (3), IEC320 C13 (36)
    Dimensions (W x H x D): 48 x 1560 x 50/90 mm
    Weight: 6.06 kg
    Certificate: CE, CCC
    Model: PDU2421

  19. Rated Current: 16 A
    Plug Type: IEC309-20A-5W
    Output Voltage / Phase: 200-240 Vac / 1
    Outputs (Number): IEC320 C19 (3), IEC320 C13 (36)
    Dimensions (W x H x D): 58 x 1750 x 60/100 mm
    Weight: 6.86 kg
    Certificate: UL / cUL
    Model: PDUE421B

  20. Rated Current: 24 A
    Plug Type: IEC309-30A-5W
    Output Voltage / Phase: 200-240 Vac / 1
    Outputs (Number): IEC320 C19 (18), IEC320 C13 (6)
    Dimensions (W x H x D): 58 x 1750 x 60/100 mm
    Weight: 8.30 kg
    Certificate: UL / cUL
    Model: PDUE423B

  21. Rated Current: 32 A
    Plug Type: IEC309-32A-5W
    Output Voltage / Phase: 200-240 Vac / 1
    Outputs (Number): IEC320 C19 (9), IEC320 C13 (3)
    Dimensions (W x H x D): 48 x 1250 x 50/100 mm
    Weight: 6.45 kg
    Certificate: CE, CCC
    Model: PDU1425

  22. Rated Current: 32 A
    Plug Type: IEC309-32A-5W
    Output Voltage / Phase: 200-240 Vac / 1
    Outputs (Number): IEC320 C19 (15), IEC320 C13 (3)
    Dimensions (W x H x D): 48 x 1560 x 50/100 mm
    Weight: 7.22 kg
    Certificate: CE
    Model: PDU1425-T

  23. Rated Current: 32 A
    Plug Type: IEC309-32A-5W
    Output Voltage / Phase: 200-240 Vac / 1
    Outputs (Number): IEC320 C19 (3), IEC320 C13 (36)
    Dimensions (W x H x D): 48 x 1660 x 50/100 mm
    Weight: 8.30 kg
    Certificate: CE
    Model: PDU4425

  24. Rated Current: 32 A
    Plug Type: IEC309-32A-5W
    Output Voltage / Phase: 200-240 Vac / 1
    Outputs (Number): IEC320 C19 (3), IEC320 C13 (24)
    Dimensions (W x H x D): 48 x 1535 x 50/100 mm
    Weight: 7.10 kg
    Certificate: CE
    Model: PDU4425-M

  25. Rated Current: 32 A (UL 24 A)
    Plug Type: IEC309-32A-5W
    Output Voltage / Phase: 200-240 Vac / 1
    Outputs (Number): IEC320 C19 (6), IEC320 C13 (30)
    Dimensions (W x H x D): 55 x 1708 x 55/70 mm
    Weight: 8.00 kg
    Certificate: UL / cUL, CE
    Model: AD-240/32J

  26. Rated Current: 48 A
    Plug Type: IEC309-63A-5W
    Output Voltage / Phase: 200-240 Vac / 1
    Outputs (Number): IEC320 C19 (18), IEC320 C13 (6)
    Dimensions (W x H x D): 58 x 1750 x 60/100 mm
    Weight: 13.40 kg
    Certificate: CE
    Model: PDUE428

  27. Rated Current: 48 A
    Plug Type: IEC309-63A-5W
    Output Voltage / Phase: 200-240 Vac / 1
    Outputs (Number): IEC320 C19 (18), IEC320 C13 (36)
    Dimensions (W x H x D): 56 x 2325 x 60/100 mm
    Weight: 15.10 kg
    Certificate: CE
    Model: PDUE428II

 
Interface (Metered Rack PDU)
 
  1. RS232-1: Connect to a PC for remote operation or a firmware upgrade
    RS232-2: Connect to an SNMP card or to another rPDUs


Environment
 
  1. Temperature
    Operating: 0~45/50˚C*, Storage: -20~65˚C (* 50˚C only available for AD-XXX/XXX)
  2. Relative Humidity
    Operating: 5~95%
  3. Elevation
    Operating: 0~2000 m, Storage: 0~15000 m

  1.  
  2. International standards of power plugs/receptacle


Downloads Request a Quote Subscribe Newsletter