Rack-Mount Remote Power Panel, 80 kVA

Highly compact and reliable power distribution solution for small datacenters

Delta’s rack-mount Remote Power Panel (rRPP) is an ideal power distribution solution for small data centers up to 80kVA. Composed of a 4U cabinet, the rRPP can be perfectly integrated with standard server racks and results in saving valuable data center space. For high requirement of data center reliability, it also provides excellent branch protection and branch monitoring functions. The rRPP is a superior solution for power distribution management and reduces the total cost of ownership (TCO) of your small data center.

Rack-Mount Remote Power Panel - Delta
Rack-Mount Power Distribution Cabinet - Hot-swappable control and breaker module


Product available regions :

EMEA North America Latin America SEA & OCEA India China Taiwan South Korea Japan
 

For region-specific product details and variations in specifications, please download the local leaflet or visit the local website.

Downloads Request a Quote Subscribe Newsletter

Product Introduction

Features & Benefits

High Flexibility

  • Provides three different rated power levels, 30 kVA, 50 kVA and 80 kVA, for your selection
  • The highly scalable design allows installation of at maximum six hot-swappable breaker modules (optional), which means that it can connect at maximum 18 branches
  • Various accessories are available for options such as TVSS module, main input breaker and SNMP IPv6 card
 

High Reliability

  • Detects any hot-swappable breaker module’s branch current
  • Provides abnormal voltage and phase-lack alarms
  • Provides system and each branch’s current monitoring and alarm functions
  • Intelligently judges the specifications of each hot-swappable breaker module installed
  • Smartly monitors whether each latch is closed or open, each branch’s status and the optional main input breaker’s status
  • Provides REPO function
 

Convenience

  • User-friendly 4.9-inch LCD interface
  • Built-in RS-232 port and smart slot allow remote monitoring
  • Records at a maximum 2000 event logs
  • Provides 6 sets of output dry contacts
Specifications
  1. Model
  2. Rack-Mount RPP

  3. Input
  4. Nominal Voltage: 220/380 V, 230/400 V, 240/415 V (3-phase, 4-wire + G)
  5. Voltage Range  220/380 V ± 15%
  6. Frequency Range: 50/60 Hz ± 5%
  7. Main Input Breaker: 63/100/160 A

  8. Output
  9. Full Load Rating : 30/50/80 kVA
  10. Nominal Voltage: 220/380 V, 230/400 V, 240/415 V

  11. LCD Display
  12. Total Output: Current, load (%), kVA, kW, kW.h and temperature
  13. Each branch: Load (%), current and kW.h

  14. Interface
  15. Standard
    RS-232 port x 1, CAN Bus port x 1, Smart slot x 1, Output dry contact x 6, REPO x 1

  16. Environment
  17. Operating Temperature: 0~40℃
  18. Relative Humidity: 90% (non-condensing)
  19. Audible Noise: < 70 dBA in normal mode (at a distance of 1 meter in front of the Rack-Mount Remote Power Panel)
  20. Protection (IP Degree): IP20

  21. Others
  22. Parallel Redundancy: N/A
  23. Emergency Power Off: Yes (Remote)

  24. Physical
  25. Dimensions (W x D x H): 430 x 665 x 173 mm
  26. Weight: 38 kg (Max.)
  27. Hot-Swappable Breaker Module: 1~6 (at maximum 18-pole supported)

  28. All specifications are subject to change without prior notice.