Rack-Mount Remote Power Panel, 40 kVA

Flexible and reliable power distribution solution ideal for small data centers

Delta’s Rack-Mount Remote Power Panel (rRPP) is an ideal power distribution solution for up to 40 kVA. It integrates perfectly with standard server racks and supports either 3 phase or 1 phase output power.

Ensuring maximum reliability and uptime, rRPP supports compartmentalized control and provides real time power quality monitoring and fast response to related events with full-featured management via a web browser.

rRPP allows installation of a maximum of four breaker modules. The breaker modules support tool-less replacement and minimize downtime caused by add-ons and changes to accommodate onsite power distribution needs.

Delta rRPP - remote power monitering system (optional)


Product available regions :
EMEA North America Latin America SEA & OCEA India China Taiwan South Korea Japan
 

For region-specific product details and variations in specifications, please download the local leaflet or visit the local website.


Downloads Request a Quote Subscribe Newsletter

Product Introduction

Features & Benefits

High Flexibility

  • Provides 1 phase and 3 phase breaker modules with 16A and 32A rating options
  • Highly scalable design allows tool-less installation of a maximum four breaker modules (optional), and supports a maximum 12 branches
  • Standard rRPP chassis fits all 1P/3P 16A/32A breaker modules, and easily adapts to power feed requirement changes
 

High Reliability

  • Intelligently monitors system /each branch’s status for power usage and viability
  • Compartmentalized control with separate breaker module and phases
  • Offers abnormal voltage and current alarms
  • Provides statistics for system max/min voltage, current, frequency and kW with four hours tracking history
  • Proactive management from assets with up to 2000 event logs and data trending
 

Convenience

  • Configurable alarm notification for over/under current and poor power factor
  • Each breaker module has LED light for easily identifiable power status
  • Freely connects to computer with built-in RS-485 or USB port to monitor branch status and parameter configuration
  • Mini SNMP card (optional) allows remote system/branch monitoring. Provides quick summary with glance view, and detail system/branch power status data are readily available
Specifications
  1. Model
  2. Rack-Mount RPP

  3. Capacity
  4. Full Load Rating: 40 kVA / 40 kW
  5. Max. Current: 60 A

  6. Input
  7. Nominal Voltage
    220/380 V, 230/400 V, 240/415 V (3-phase, 4-wire + G)
    220, 230, 240 V (1-phase, 2-wire+G)
  8. Voltage Range: 220/380 V ± 15%
  9. Frequency Range: 50/60 Hz ± 5%

  10. Output
  11. Nominal Voltage
    220/380 V, 230/400 V, 240/415 V (3-phase, 4-wire + G)
    220, 230, 240V (1-phase, 2-wire+G)
  12. Breaker Module (optional)
    Max. 4 x 16A breaker modules (1-pole or 3-pole), supports 12-pole at most
    Max. 2 x 30A/32A breaker modules (1-pole or 3-pole), supports 6-pole at most
  13. Breaker Brand: Schneider, Carling

  14. Interface: RS-485 port x 1, USB port x 1, Mini slot x 1

  15. Safety Standard: CE

  16. Environment
  17. Operating Temperature: 0~40°C
  18. Relative Humidity: 0~90% (non-condensing)
  19. Protection (IP Degree): IP20

  20. Physical
  21. Dimensions (W x D x H): 440 x 811 x 176.4 mm
  22. Weight - Chassis: 18 kg
  23. Weight - Each Breaker Module (Optional): 1.5 kg

  24. All specifications are subject to change without prior notice.


Downloads Request a Quote Subscribe Newsletter