BX6.3_DD

Delta's BX6.3/12.6_DD series of high-reliability Li-ion batteries is a home energy storage solution with a capacity of 6.3 / 12.6 kWh. It iscompatible with Delta Battery-ready inverters, can be scaled up to 12kWh for future expansion.With BX6.3/12.6_DD, home owners can maximize the efficiency of their home energy management by saving and managing excess solar energy from their home PV system. It can play the role of a steady backup source during emergency situations or power outages.

Product Introduction

Features & Benefits
  • Scalable battery module up to 12.6 kWh
  • High reliability Li-ion battery with 6.3 / 12.6 kWh capacity
  • IP65 and robust design that can withstand 5000 kg shock
  • Wide operation temperature (-10°C to 45°C)
  • Compatible with Delta Battery-Ready Inverters
Specifications


Download

Leaflet
Quick Installation Guide
Manual