BX6.3_AC100

Delta’s BX6.3/12.6_AC100 series of high-reliability Li-ion batteries is a home energy storage solution with a capacity of 6.3 / 12.6 kWh. It can be integrated into home PV systems and can be scaled up to 12kWh for future expansion. With BX6.3/12.6_AC100, home owners can maximize the efficiency of their home energy management by saving and managing excess solar energy from their home PV system. It can also act as a backup source during emergency situations or power outages.

Product Introduction

Features & Benefits
  • High reliability Li-ion battery with 6.3 / 12.6-kWh capacity
  • Support export control & off grid system (stand alone mode)
  • Scalable battery module (up to 12 kWh) for future expansion
  • Built-in power meter simplifies system complexity
  • IP65 and robust design that can withstand 5000 kg shock
  • Wide operation temp. (-10 to 45°C)
Specifications


Download

Leaflet
Quick Installation Guide
Manual