DPH Series 20- 80/120 kVA

Power Up: Modular UPS for Optimal Efficiency in Small to Medium Data Centers

In this IT intensive world with heavy data traffic driven by the cloud, 4G/5G and media streaming applications, IT managers are facing the challenges of increasing rack power density and limited data center space. Delta's innovative modular UPS technologies provide the answer to customers' demands for ultimate availability, excellent performance, and high efficiency. The brand-new Delta Modulon DPH series UPS 80/120 kVA provides exceptional power density of 20 kW per module in a 2U height, offering the smallest footprint and best space utilization. The Modulon DPH Series UPS is the ideal modular power protection for all critical IT applications with its small package, flexibility and seamless integration.

UPS DPH Series 20-120kVA - features

Product available regions :

EMEA North America Latin America SEA & OCEA India China Taiwan South Korea Japan
 

For region-specific product details and variations in specifications, please download the local leaflet or visit the local website.


Downloads Request a Quote

Product Introduction

Features & Benefits

Excellent Power Performance

  • High AC-AC efficiency over 96% and ECO mode to 99% resulting in marked energy cost savings
  • Green mode featuring a load aggregation function optimizes system efficiency
  • Up to 120 kW within all equipped breakers in 162.8 kW/m³ which supports the top/bottom cable entry without additional cabinet to achieve the best utilization compared with its peers
 

Ultimate Availability

  • Fully modularized design and hot-swappable key modules ensure Mean Time To Repair (MTTR) close to zero without downtime risk
  • Redundant components and dual CAN bus delivers highest system availability and avoids single point of failure
  • Key components aging pre-warning mechanism provides proactive reliability to minimize human error and reduce downtime risk (optional)
 

High Manageability

  • User-friendly 10" color touch screen enables easy local UPS management
  • Environment information such as temperature, humidity and transmitting signals from environment sensors can be integrated into the UPS for easy monitoring via the LCD of the UPS
  • If the UPS is equipped with an external battery management system, the battery information can be integrated into the UPS and monitored via the LCD of the UPS
Applications

UPS DPH Series applications

Specifications
  1. Model
  2. DPH-80K / DPH-120K

  3. Power Rating
  4. ⦁ DPH-80K
    20/40/60/80 kVA
    20/40/60/80 kW
    Frame Size: 80 kW
  5. ⦁ DPH-120K
    20/40/60/80/100/120 kVA
    20/40/60/80/100/120 kW
    Frame Size: 120 kW
  6. Parallel Configuration: Up to 8 units

  7. Input
  8. Nominal Voltage: 380/400/415 Vac, 3P4W+PE
  9. Voltage Range: 176-276/305-477 Vac (Full Load); 132-176/228-305 Vac (De-rated 70% Load)
  10. Frequency Range: 40-70 Hz
  11. Total Harmonic Distortion (THDi): ≤ 2%(1)
  12. Power Factor: > 0.99 (full load)

  13. Output
  14. Nominal Voltage: 380/400/415 Vac, 3P4W+PE
  15. Voltage Regulation: ±1% (static)
  16. Frequency : 50/60 ± 0.05 Hz
  17. Total Harmonic Distortion (THDv): ≤ 1% (linear load); ≤ 4% (non-linear load)
  18. Power Factor: 1.0
  19. Overload Capability: ≤ 125%: 10 mins; ≤ 150%: 1 min; > 150%: 1 sec
  20. Current Crest Ratio: 3:1

  21. Efficiency
  22. Online Mode: Up to 96.2%
  23. ECO Mode: Up to 99%

  24. Battery
  25. Battery Type: VRLA/ Vented lead-acid/ Lithium-ion battery
  26. Nominal Voltage: ±180-±276 Vdc (configurable, ±240 Vdc default) 
  27. Quantity: 30-46 pcs (configurable)
  28. Maximum Charge Current
    ⦁ DPH-80K: 32 A
    ⦁ DPH-120K: 48 A

  29. Communication Interface
  30. Display: 10” color touch screen
  31. Port: Smart slot x1, MODBUS port (RS-485), REPO, EMS/Console (RJ45), BMS (RS-485), Ethernet port x1, Input dry contact x4, Output dry contact x6, External battery temperature detection x4, External switch/breaker status dry contact x4
  32. Protocols: SNMP, MODBUS RTU, MODBUS TCP/IP, HTTP(S), SNTP, SMTP, Syslog, BOOTP, DHCP

  33. Physical
  34. Dimensions (W x D x H): 600 x 850 x 1445 mm
  35. Net Weight - UPS System 
    ⦁ DPH-80K: 150 kg
    ⦁ DPH-120K: 162 kg
  36. Net Weight - Per Power Module: 18 kg

  37. Environment
  38. Operating Temperature: 0 to 40 ℃
  39. Humidity: 0-95% (non-condensing)
  40. Altitude: 0-1000 m
  41. Storage Temperature: -20 to +70 °C
  42. Ingress Protection: IP20

  43. Conformance
  44. Safety: CE, RCM, BSMI
  45. EMC: IEC 62040-2
  46. Performance: IEC 62040-3
  47. Sustainability: RoHS, REACH

  48. Features
  49. Standard 
    ▪️ Burn-in Test without Load Bank
    ▪️ Cold Start Function
    ▪️ Frequency Conversion
    ▪️ Failure Prediction

  50. (1) Input voltage total harmonic distortion < 1%

    All specifications are subject to change without prior notice.