EnviroProbe

EnviroProbe monitors temperature, humidity in a single cabinet or area and transmits signals from environment sensor devices in the data center (e.g.: door sensors, smoke detectors, fire detectors, water-leakage detectors and others) to management via network. EnviroProbe also controls its connected devices when equipped with digital and analog outputs, keeping the IT manager promptly informed of all environmental changes by giving alarms, controlling the activation and deactivation of an external device (e.g. a magnetic lock), or by giving a sound alert using its own built-in buzzer upon detection of water leakage.

Connecting EnviroProbes with EnviroStation can expand the scope of the monitored area.

▲ Connecting EnviroProbes with EnviroStation can expand the scope of the monitored area.



Product available regions :

EMEA North America Latin America SEA India China Taiwan South Korea Japan

For region-specific product details and variations in specifications, please download the local leaflet or visit the local website.



Downloads Request a Quote

Product Introduction

Features & Benefits

Easy to manage

  • Monitors temperature and humidity of the environment
  • Backlight LCD display
  • Digital/analog inputs and outputs
 

Convenience

  • Works with EnviroStation (EMS2000) to monitor via internet browser
  • InfraSuite Manager software for remote monitoring and recording
 

Flexibility

  • Works with EnviroStation (EMS2000) to support SNMP communication protocol
Specifications
  1. Model
  2. EMS1000, EMS1100, EMS1200

  3. Deployment
  4. Input: EMS2000 Delta-BUS or SNMP Card: 12 Vdc (pin 1 & 4) with PDU SNMP card: 5 Vdc (pin 2 & 4)
  5. Input/Output Contacts 
    ⦁ EMS1000: 4 inputs (dry/wet)
    ⦁ EMS1100: 4 digital outputs
    ⦁ EMS1200: 2 analog inputs, 1 analog output and 1 water-leakage detection
  6. Operation Temperature 
    ⦁ EMS1000: 0 to 60°C
    ⦁ EMS1100/1200: 0 to 45°C
  7. Storage Temperature 
    ⦁ EMS1000: -30 to 80°C
    ⦁ EMS1100/1200: 0 to 60°C
  8. Operation Humidity: 0-90% ± 3% (non-condensing)

  9. Physical
  10. Dimensions (W x D x H) 
    ⦁ EMS1000:66 x 99 x 33 mm
    ⦁ EMS1100/1200: 66 x 103 x 33 mm
  11. Net Weight 
    ⦁ EMS1000: 120 g
    ⦁ EMS1100/1200: 130 g

  12. Conformance
  13. Standard: EN55022 Class B, EN55024
  14. Product Certifications: CE, UL, cUL
  15. Sustainability: RoHS, REACH

  16. These specifications are subject to change without notice. Please contact us or our distributors in your region for the latest specs.


Downloads Request a Quote