SGDC-D45-SC02

Energy Management Gateway with LTE, 2 x LAN, 2 x RS-485/232 and DI/DO

SGDC-D45-SC02 is designed as a gateway/site controller with LTE/Ethernet in WAN side for providing data acquisition from meters, PV and PCS via Modbus protocol and forwarding data to energy management platform for further data processing and analysis. It also receives commands from energy management platform to achieve high energy efficiency and utilization and offers the control, configuration and network management functionality which can perform energy distribution control in local site. Besides, it provides DI/DO, CAN and 4-20mA current loop interfaces to detect and control devices for various related applications.

Product Introduction

Features & Benefits

 

  • ARM Cortex A8 1GHz CPU
  • 1GB DDR3 DRAM
  • 128GB EMMC
  • Support LTE for WAN
  • Support 2 Ethernet ports
  • Support 2 x RS485, 6 x DI and 4 x DO
  • Support 2 x CAN and 2 x 4-20mA current loop
  • Operation Temperature: -40 ~ 70°C
Dimension
Specification