RT Series 5/6/8/10 kVA


Powering Your Vision, Protecting Your Future

Introducing the Amplon RT Series 5-10 kVA UPS: Compact yet powerful, it provides a unity output power factor and top efficiency, with up to 95.5% AC-AC efficiency. It also features Li-ion battery compatibility for enhanced density and sustainability. With optional complete power solutions like the Maintenance Bypass Breaker and Rack Remote Power Panel integration, it ensures seamless operation for critical applications.






 


 

 

Product available regions:
EMEA North America Latin America SEA India China Taiwan South Korea Japan
Std/ Ext 208V Ext Std/ Ext Ext Ext 208V Ext Ext

For region-specific product details and variations in specifications, please download the local leaflet or visit the local website.


Std: Standard Runtime Model
Ext: Extended Runtime Model
208V: 208 Vac


Downloads Downloads (208 V) Request a Quote

Product Introduction

Features & Benefits

Efficiency and Reliability

  • Best-in-class AC-AC efficiency of up to 95.5% and 99% in ECO mode for lower energy costs
  • Wide input voltage range for operation in harsh environments and extended battery life
  • AC-start function enables the UPS to switch on without battery connection
  • Hot-swappable batteries for continuous operation during replacements
 

Availability and Flexibility

  • Unity output power factor ensures no de-rating with loads
  • Up to 4 units parallel capacity for redundancy and load expansion
  • Programmable load bank disconnects non-critical loads during blackouts, saving battery power for critical loads
  • VRLA and Li-ion External Battery Cabinet (EBC) for scalable runtime
  • Extended Runtime models support flexible battery quantity, reducing maintenance costs
  • The Power Distribution Box (PDB) and Maintenance Bypass Breaker (MBB) come standard with Standard Runtime models, simplifying configuration
 

Manageability

  • User-friendly LCD display for excellent local management
  • Intelligent battery management for extended life and maximum performance
  • Free UPS management software and multiple communication interfaces ensure seamless remote monitoring and device protection
Applications

UPS RT series applications

Specifications
  1. Model: RT-5K / RT-6K / RT-8K / RT-10K
  2. Topology: Online double-conversion

  3. Power Rating
  4. ⦁ RT-5K: 5 kVA / 5 kW
    ⦁ RT-6K: 6 kVA / 6 kW
    ⦁ RT-8K: 8 kVA / 8 kW
    ⦁ RT-10K: 10 kVA / 10 kW
  5. Parallel Configuration: Up to 4 units

  6. Input
  7. Nominal Voltage: 200/208/220/230/240 Vac, 1P2W+PE
  8. Voltage Range: 175-280 Vac (100% load), 100-175 Vac (with derating to 50-100% load)
  9. Frequency Range: 40-70 Hz
  10. Total Harmonic Distortion (THDi): < 3%
  11. Power Factor: > 99% (100% load)
  12. Connection: Input terminal

  13. Output
  14. Nominal Voltage: 200/208/220/230/240 Vac, 1P2W+PE
  15. Voltage Regulation: ±1%
  16. Frequency: 50/60 ± 0.05 Hz
  17. Total Harmonic Distortion (THDv): < 2% (linear load), < 4% (non-linear load)
  18. Power Factor: 1
  19. Connection:
    Standard Runtime Model
    ⦁ RT-5/6K: C13 x6, C19 x2, Terminal x1, Programmable C19 outlet x1
    ⦁ RT-8/10K: C13 x6, C19 x4, Terminal x1, Programmable C19 outlet x1
    Extended Runtime Model: Terminal x1, Programmable terminal x1
  20. Overload Capability(1): 106-125%: 5 mins, 126-150%: 1 min, > 150%: 500 ms
  21. Current Crest Ratio: 3:1

  22. Efficiency
  23. Online Mode: Up to 95.5%
  24. Eco Mode: Up to 99%

  25. Battery
  26. Battery Type: VRLA, Lithium-ion
  27. Nominal Voltage:
    Standard Runtime Model
    ⦁ RT-5/6K: 192 Vdc
    ⦁ RT-8/10K: 240 Vdc
    Extended Runtime Model: 144 Vdc(2), 192-264 Vdc
  28. Charge Current:
    Standard Runtime Model
    ⦁ RT-5/6K: 1 A (default), up to 8 A
    ⦁ RT-8/10K: 1.5 A (default), up to 8 A
    Extended Runtime Model: Up to 8 A

  29. Communication Interface
  30. Display: Graphical LCD display with LED indicators
  31. Port: USB, RS-232, RS-485, Mini Slot, REPO, Input dry contact x1, Output dry contact x3

  32. Physical
  33. Dimensions (W x D x H):
    Standard Runtime Model
    ⦁ RT-5/6K: 440 x 665 x 176 mm
    ⦁ RT-8/10K: 440 x 750 x 218 mm
    Extended Runtime Model
    ⦁ RT-5/6K: 440 x 430 x 88.2 mm
    ⦁ RT-8/10K: 440 x 565 x 88.2 mm
  34. Weight:
    Standard Runtime Model
    ⦁ RT-5/6K: 54 kg
    ⦁ RT-8/10K: 85.5 kg
    Extended Runtime Model
    ⦁ RT-5/6K: 10.9 kg
    ⦁ RT-8/10K: 15.2 kg

  35. Environment
  36. Operating Temperature: 0 to 55°C (45 to 55°C de-rating to 75% load)
  37. Humidity: 5-95% (non-condensing)
  38. Audible Noise: 
    ⦁ RT-5/6K: < 48 dBA
    ⦁ RT-8/10K: < 50 dBA
  39. Altitude: 0-3000 m (derating 1%/100 m from 1000-3000 m)
  40. Ingress Protection: IP20

  41. Conformance
  42. Safety: CE, UKCA, TISI, RCM
  43. EMC: IEC 62040-2
  44. Performance: IEC 62040-3
  45. Sustainability: RoHS, REACH

  46. (1) Operating temperature < 32°C
    (2) Derating to 70% load

    All specifications are subject to change without prior notice.
  47.  
Runtime Table
  1. Standard Model
  2. Power Rating External Battery Pack P/N External Battery Pack (EBP) Quantity Runtime at different loads (mins)
    25% 50% 75% 100%
    5 kVA
    ( 200/ 208V)
    Inbuilt Battery 35.6 15.6 8.9 5.6
    BBU161B107035 1 71.0 32.3 19.5 13.3
    2 111.2 52.6 32.7 22.6
    3 152.9 73.5 46.5 33.0
    4 192.0 93.8 60.0 43.0
    5 kVA
    (220/ 230/ 240V)
    Inbuilt Battery 35.2 15.2 7.8 5.1
    BBU161B107035 1 63.3 27.0 16.5 11.0
    2 96.0 45.5 28.0 19.5
    3 131.0 63.5 40.0 28.5
    4 166.5 82.0 52.5 37.5
    6 kVA Inbuilt Battery 24.3 9.6 5.6 3.1
    BBU161B107035 1 51.0 22.0 13.0 8.5
    2 82.0 37.0 22.5 15.5
    3 112.5 53.0 32.5 22.5
    4 143.5 68.5 43.0 30.0
    8 kVA Inbuilt Battery 36.3 15.6 9.3 5.1
    BBU201B109035 1 66.2 28.9 17.0 11.6
    2 105.4 48.0 29.0 20.0
    3 144.8 67.5 41.7 29.1
    4 184.4 87.3 54.7 38.6
    10 kVA Inbuilt Battery 30.2 11.9 6.2 3.7
    BBU201B109035 1 51.0 21.7 12.6 8.5
    2 82.4 36.5 21.8 14.9
    3 114.0 52.0 31.6 21.8
    4 145.8 67.7 41.8 29.2
  3.  
  4. Extended Model
  5. VRLA Battery
  6. Power Rating External Battery Pack P/N External Battery Pack (EBP) Quantity Runtime at different loads (mins)
    25% 50% 75% 100%

    5 kVA
    (200/ 208 V)

    BBU161B107035 1 35.6 15.6 8.9 5.6
    2 68.0 31.0 19.0 13.0
    3 106.0 51.0 32.0 22.6
    4 145.5 71.5 45.5 32.5
    5 185.0 91.5 59.0 42.5
    5 KVA
    (220/230/240 V)
    BBU161B107035 1 27.6 11.3 6.4 4.1
    2 63.3 27.0 16.5 11.0
    3 96.0 45.5 28.0 19.5
    4 131.0 63.5 40.0 28.5
    5 166.5 82.0 52.5 37.5
    BBU201B109035 1 49.7 21.3 12.5 8.4
    2 111.0 51.2 31.3 21.7
    3 173.0 82.4 51.7 36.5
    4 235.3 114.0 72.6 52.0

    6 kVA

    BBU161B107035 1 22.0 8.7 4.9 3.0
    2 51.0 22.0 13.0 8.5
    3 82.0 37.0 22.5 15.5
    4 112.5 53.0 32.5 22.5
    5 143.5 68.5 43.0 30.0
    BBU201B109035 1 40.0 16.8 9.8 6.5
    2 91.2 41.0 24.9 17.0
    3 143.2 67.0 41.5 29.0
    4 195.4 93.3 58.8 41.7
    8 kVA BBU201B109035 1 36.3 15.6 9.3 5.1
    2 66.2 28.9 17.0 11.6
    3 105.4 48.0 29.0 20.0
    4 144.8 67.5 41.7 29.1
    5 184.4 87.3 54.7 38.6
    10 kVA BBU201B109035 1 30.2 11.9 6.2 3.7
    2 51.0 21.7 12.6 8.5
    3 82.4 36.5 21.8 14.9
    4 114.0 52.0 31.6 21.8
    5 145.8 67.7 41.8 29.2
  7. Lithium-ion Battery
  8. Power Rating External Battery Pack (EBP) Quantity Battery Module Quantity Runtime at different loads (mins)
    25% 50% 75% 100%

    5 kVA

    1 1 29.3 15.5 10.4 7.6
    2 58.5 31.0 20.9 15.3
    6 kVA 1 1 23.8 12.9 8.6 6.3
    2 47.6 25.8 17.2 12.6
    8 kVA 1 1 17.7 9.7 6.5 4.5
    2 35.3 19.4 12.9 9.1
    10 kVA 1 1 14.3 7.7 5.2 3.6
    2 28.6 15.5 10.4 7.3