DPR 3000E EnergE 98%

Delta's technology leading telecom rectifier DPR 3000E EnergE provides the industrial leading efficiency of 98.0%. The single phase, hot pluggable fan cooled rectifier provides the 56.8 W/in³ outstanding power density. Integrated with the high efficiency rectifier DPR 3000E EnergE, Delta power solution provides an energy saving solution for network base stations, wireless applications, fixed line applications and data communications.

Product Introduction

Features & Benefits
  • Energy saving – leading edge efficiency 98%
  • Advanced energy saving functionality
  • Outstanding power density 56.8 W/in3
  • Low carbon emissions
  • Space saving – leading edge power density up to 15 kW in 19” x 1U shelf
  • Space saving – leading edge power density up to 18 kW in 23” x 1U shelf
  • Wide AC input voltage range
  • Protection against loss of Neutral and AC over voltage
Specifications
  1. Input Voltage (nominal): 230 VAC

  2. Input Voltage (range): 80–300 VAC; De-rating ≤ 184 VAC

  3. Frequency: 45–66 Hz

  4. Output Voltage (default): -54.0 VDC

  5. Output Voltage (adjustable range): -43 to -58 VDC

  6. Output Current: 63.5 A

  7. Maximum Power @ nominal Input: 3050 W

  8. Power Density: 56.8 W/in3

  9. Peak Efficiency: 98.0%

  10. Dimensions (W x H x D): 84 x 41 x 265 mm (3.30 x 1.61 x 10.43 in)

  11. Weight: 1.4 kg (3.08 lb)

  12. Safety: Passes CE, UL cUL; Catch the CB certificate; Complies with IEC / EN / UL60950-1

  13. EMC: EN 55022 AC Class B and DC output Class A; EN 300 386

  14. Environment: RoHS

     
Download

Fact sheet / 341 KB