DVPEN01-SL

‧For DVP-EH3-L, DVP-MC, DVP-SA2, SE, SV2, SX2 Series PLC only ‧Supports Modbus TCP protocol ‧Max. baudrate: 100M bps ‧Modbus TCP connections     Client: 32     Server: 16 ‧Smart data exchange ‧RTU mapping ‧Simple firewall ‧E-mail alarm

Product Introduction

Features & Benefits

  • For DVP-EH3-L, DVP-MC, DVP-SA2, SE, SV2, SX2 Series PLC only
  • Supports Modbus TCP protocol
  • Max. baudrate: 100M bps
  • Modbus TCP connections
    Client: 32
    Server: 16
  • Smart data exchange
  • RTU mapping
  • Simple firewall
  • E-mail alarm
Specifications
  • Transmission method: IEEE 802.3, IEEE 802.3u
  • Transmission interface: RJ-45 MDI/MDIX, no jumper cable required
  • Baudrate: 10/100 Mbps, auto-detection
  • Network protocols: ICMP, IP, TCP, UDP, DHCP, SMTP, NTP, Modbus TCP
  • Power supply voltage: 24 VDC (-15 to 20%)
  • Power consumption: 1.5 W
  • Insulation voltage: 500 V