Datacom

The Datacom POL power modules provide wide input range for more bus voltage point-of-load applications. Datacom POL power converters can cover output current from 3A to 80A to meet various demands.

Products List

Part Number Vin Range
(VDC)
Vout Nominal
(VDC)
lout
(A)
Power
(W)
Eff
(%)
Package LxWxH
(mm)
D12F200 4.5~13.8 0.6~5 40 200 94 Through hole 30.5x27.9x11.1
D12S05020-1 4.5~13.2 0.59~5 20 100 93.4 Through hole 30.5x15.5x12
D12S2R550 4.5~13.8 0.6~5 50 250 93.6 Through hole 33.0x28.0x20.2
D12S300-1 4.5~13.8 0.6~5 60 300 94 Through hole 65.53x31.75x11.0
D12S400 10.8~13.2 0.8375~5 80 400 94 Through hole 61.0x31.8x12.3
ND12S0A0V40 8~13.8 0.9~5 40 200 94 DIP 36.8x32.2x13
NE12S0A0H03 3~13.8 0.59~5 3 15 92.5 DIP 9.4x15.5x7.9
NE12S0A0H06 3~13.8 0.59~5.1 6 30.6 94.5 DIP 10.4x16.5x11.5
NE12S0A0H10 3~13.8 0.59~5.1 10 51 94 DIP 10.4x16.5x11.5
NE12S0A0V03 3~13.8 0.59~5 3 15 92.5 DIP 9.4x15.5x7.9
NE12S0A0V06 3~13.8 0.59~5.1 6 30.6 94.5 DIP 10.4x16.5x11
NE12S0A0V10 3~13.8 0.59~5.1 10 51 94 DIP 10.4x16.5x11
NE12S0A0V20 4.5~13.8 0.59~5.1 20 102 94 DIP 30.5x15.5x12