Adapter

Delta provides the total power management solution for notebook, communication and other external power source applications. As a long-term partner with many best-known brands in the world, Delta produces millions of adapters per year and constantly strides for high power, high efficiency, and compact size with new technology such as GaN. All models feature RoHS, REACH and WEEE recycling compliance.

DPS-96AB-1

  1. Output Power

    96W
  2. Output Voltage

    54V
  3. Input Voltage

    90Vac ~ 264Vac
  4. AC Inlet Type

    C14
  5. Efficiency

    DOE(VI)
  6. Dimensions

    150*60*30.5
  7. Operating Temperature

    -10°C~55°C
  8. Output Connector

    C14
Features & Hightlights
  • QR FLYBACK or LLC resonant for high efficiency DC output
  • DOE (VI), COC (Tier 2) or 81%~89% efficiency
  • AC inlet type options of wall mount, C6 and C14
Applications

Surveillance,Broadband,Networking,Wireless Communications




Related Models

Model NameOutput PowerOutput VoltageInput VoltageAC Inlet TypeEfficiencyDimensions (mm)Operating Temperature
L W H
DPS-40AB-1140W12V90Vac ~ 264VacC14DOE(VI)11551.530.50°C~40°C
DPS-48DB48W12V90Vac ~ 264VacC14DOE(VI)11551.530.50°C~40°C
DPS-65AB-365W12V90Vac ~ 264VacC14DOE(VI)11551.530.50°C~40°C
DPS-120AB-4120W12V90Vac ~ 264VacC14DOE(VI)COC (Tier 2)15075380°C~40°C
DPS-150AB-15150W12V90Vac ~ 264VacC14DOE(VI)17085400°C~40°C
DPS-60AB-660W24V90Vac ~ 264VacC14DOE(VI)1326031.50°C~40°C
DPS-120AB-3120W24V90Vac ~ 264VacC14DOE(VI)17085400°C~40°C
DPS-180AB-21180W24V90Vac ~ 264VacC14DOE(VI)17085400°C~40°C
DPS-65AB-165W48V90Vac ~ 264VacC14DOE(VI)11551.530.50°C~40°C
DPS-60AB-860W54V90Vac ~ 264VacC14DOE(VI)11551.530.50°C~40°C
DPS-72AB-172W54V90Vac ~ 264VacC14DOE(VI)1506030.5-10°C~55°C
DPS-96AB-196W54V90Vac ~ 264VacC14DOE(VI)1506030.5-10°C~55°C
DPS-120AB-5120W48V90Vac ~ 264VacC14DOE(VI)15075380°C~40°C
DPS-150AB-13150W54V90Vac ~ 264VacC14DOE(VI)17085400°C~55°C
ADH-24AW B24W12V90Vac ~ 132VacWall Mount (US/JP Type)DOE(VI)74.55235.60°C~50°C
ADH-36MW B36W12V90Vac ~ 132VacWall Mount (US/JP Type)DOE(VI)74.55235.60°C~45°C
ADH-42BW B42W12V90Vac ~ 132VacWall Mount (US/JP Type)DOE(VI)91.549.2380°C~45°C
ADH-55AW B55W12V90Vac ~ 132VacWall Mount (US/JP Type)DOE(VI)8054340°C~45°C
ADP-90GR B90W12V90Vac ~ 264VacC14DOE(VI)1556736.50°C~45°C
ADH-90CR BA90W54V90Vac ~ 264VacC14DOE(VI)13958.231.30°C~40°C
ADP-180AR B180W54V90Vac ~ 264VacC14DOE(VI)200100430°C~45°C
ADP-280BR BA280W54V90Vac ~ 264VacC14DOE(VI)200100430°C~40°C
ADH-320AR B320W54V90Vac ~ 264VacC16DOE(VI)220110430°C~45°C