Adapter

Delta provides the total power management solution for notebook, communication and other external power source applications. As a long-term partner with many best-known brands in the world, Delta produces millions of adapters per year and constantly strides for high power, high efficiency, and compact size with new technology such as GaN. All models feature RoHS, REACH and WEEE recycling compliance.

DPS-90AB-3

  1. Output Power

    90W
  2. Output Voltage

    12V
  3. Input Voltage

    90Vac ~ 264Vac
  4. AC Inlet Type

    C14
  5. Efficiency

    DOE(VI)
  6. Dimensions

    150*60*30.5
  7. Operating Temperature

    0°C~40°C
  8. Output Connector

    C14
Features & Hightlights
  • QR FLYBACK or LLC resonant for high efficiency DC output
  • DOE (VI), COC (Tier 2) or 81%~89% efficiency
  • AC inlet type options of wall mount, C6 and C14
Applications

Data Storage & NAS,Edge Computing,Client Computers,Fintech Hardware,Broadband,Networking,Wireless Communications




Related Models

Model NameOutput PowerOutput VoltageInput VoltageAC Inlet TypeEfficiencyDimensions (mm)Operating Temperature
L W H
DPS-90AB-390W12V90Vac ~ 264VacC14DOE(VI)1506030.50°C~40°C
ADP-36PH B36W12V100Vac ~ 240VacC6>87.4%89.53726.50°C ~ 40°C
ADP-45FE F45W19.5V100Vac ~ 240VacC6>88.85%943926.50°C ~ 35°C
ADP-60KD B60W12V100Vac ~ 240VacC14>88%12052.532.50°C ~ 40°C
ADP-65DE B65W19.5V100Vac ~ 240VacC6>89%1084629.50°C ~ 35°C
ADP-90KE B90W12V100Vac ~ 240VacC6>89%1386825.40°C ~ 40°C
ADP-90WH K90W19.5V100Vac ~ 240VacC6>89%1265130.20°C ~ 35°C
ADP-120YH B120W12V100Vac ~ 240VacC6>89%16076.225.60°C ~ 40°C
ADP-120VH D120W19.5V100Vac ~ 240VacC6>88%13868.524.50°C ~ 40°C
ADP-120XH B120W24V100Vac ~ 240VacC6>89%13868.524.50°C ~ 40°C
ADP-150EH B150W24V100Vac ~ 240VacC6>89%16076225.60°C ~ 40°C
ADP-180 TB F180W19.5V100Vac ~ 240VacC6>89%15272.5230°C ~ 35°C
ADP-180 WB B180W24V100Vac ~ 240VacC6>89%14875.525.40°C ~ 40°C
ADP-230JB D230W19.5V100Vac ~ 240VacC14>89%1698725.40°C ~ 35°C