Adapter

Delta provides the total power management solution for notebook, communication and other external power source applications. As a long-term partner with many best-known brands in the world, Delta produces millions of adapters per year and constantly strides for high power, high efficiency, and compact size with new technology such as GaN. All models feature RoHS, REACH and WEEE recycling compliance.

ADP-84BR

  1. Output Power

    84W
  2. Output Voltage

    42V
  3. Input Voltage

    100Vac ~ 240Vac
  4. AC Inlet Type

    C8
  5. Efficiency

    >88%
  6. Dimensions

    150*65*32
  7. Operating Temperature

    0°C ~ 40°C
  8. Battery Charging Mode

    CC / CV
  9. Communication

    I2C
  10. Adapter Output Current

    2
Features & Hightlights
  • Battery charging mode CC / CV
  • I2C communication
  • Efficiency at 100% load up to 92%
  • C8 AC inlet type
  • UL, TUV, PSE, KC, and CE safety certificates
Applications

E-Bike / E-Wheelchair




Related Models

Model NameOutput PowerOutput VoltageInput VoltageAC Inlet TypeEfficiencyDimensions (mm)Operating Temperature
L W H
ADP-84BR84W42V100Vac ~ 240VacC8>88%15065320°C ~ 40°C
ADP-168CR168W42V100Vac ~ 240VacC8>92%18080370°C ~ 40°C
ADP-109AR109W54.6V100Vac ~ 240VacC8>92%15065320°C ~ 40°C
ADP-218AR218W54.6V100Vac ~ 240VacC8>92%19590430°C ~ 40°C