Indoor Telecom Power System
 

Site Controller

     
 
Indoor Telecom Power System - Site Controller

The site controller, CU-31A Series, is the key component to do remote monitoring and management; it can communicate with Delta RMMS software to upload all measurement data and alarm event.

Delta is known for quality and product reliability, and this solution has been added cost effectiveness.
 
     
 
 
 
Fact sheet
 
 
     
 
Specifications
 
 
 
 
Input Voltage (default): -54VDC
Input Voltage (adjustable range): -18 to -60VDC
Current: 2.0ADC (Max.)
Dimensions (W x H x D): 425.0 x 44.0 x 304.0mm (16.7 x 1.7 x 12.0in)
Weight: approx. 1.8kg (4.0lb)
Operating Temperature: -40 to +70 °C (-40 to +158 °F)


 
 
  Contact us
  Have a question or need any assistance that should be answered by a professional? Contact us, and let our staff help you.  
 
 
     
  Related Solutions
 
 
 
 
Information
Privacy Policy Data Collection
Terms of use Contact us
 
Follow Us
© 2019 Delta Electronics, Inc. All Rights Reserved.