MX Series 1.1/2/3 kVA

Reliable Power Protection for Small and Medium Business

The Amplon MX line-interactive UPS provides pure sine-wave quality compatibility for versatile applications and protect devices for small-and-medium businesses from power failure and voltage variations in small footprint. The Amplon MX series features enhanced output power factor 0.9, AVR Efficiency up to 96.5%, resulting in a greater power supply for critical loads at significantly less operating cost.

rack / tower configuration

Product available regions :

EMEA North America Latin America SEA & OCEA India China Taiwan South Korea Japan
             

For region-specific product details and variations in specifications, please download the local leaflet or visit the local website.


Downloads Request a Quote

 

Product Introduction

Features & Benefits

Availability

  • Microprocessor-based line interactive design for fast response to power disturbances
  • Programmable load bank disconnects non-critical loads when a blackout occurs and reserves more battery power for critical loads
  • Automatic voltage regulator (AVR) delivers stable output voltage during brownouts or over-voltages
  • Wide input voltage range allows the UPS to work in harsh electrical environments
  • Hot-swappable battery design to protect equipment during battery replacement
 

Flexibility

  • Supports both rack and tower installation
  • Excellent management through a user-friendly graphical and easy-shift LCD display to suit different installation format
  • Supports multiple communication interfaces, including USB port, RS-232, Mini Slot, Surge Protection, REPO for enhanced monitoring and manageability
 

Low Total Cost of Ownership

  • Output power factor is up to 0.9 to provide more real power to critical loads
  • High efficiency normal mode reach at 98% and 98.5% for 3kVA
  • Wide input range and protection against over voltage prolongs battery life

 

Applications

MX series UPS - applications

 

Specifications
  1. Model
  2. MX-1.1K / MX-2K / MX-3K

  3. Power Rating
  4. ⦁ MX-1.1K: 1100 VA / 990 W
    ⦁ MX-2K: 2000 VA / 1800 W
    ⦁ MX-3K: 3000 VA / 2700 W

  5. Input
  6. Voltage Range
    200 Vac: 150-234 Vac
    208 Vac: 156-243 Vac
    220 Vac: 162-268 Vac
    230 Vac: 170-280 Vac
    240 Vac: 177-290 Vac
  7. Nominal Frequency: 50/60 Hz (Auto-Detection)
  8. Connection
    ⦁ MX-1.1K: IEC C14
    ⦁ MX-2K: IEC C20
    ⦁ MX-3K: IEC C20
  9. Phase: Single phase with ground

  10. Output
  11. Voltage: 200/208/220/230/240 Vac
  12. Voltage Regulation (Batt. Mode): ± 1.5%
  13. Frequency Range (Batt. Mode): 50/60 Hz ± 1 Hz
  14. Connection
    ⦁ MX-1.1K: IEC C13 (4+4)
    ⦁ MX-2K: IEC C13 (4+4)
    ⦁ MX-3K: IEC C13 (4+4), IEC C19 x 1
  15. Overload
    103~120%: 5 minutes (1 minute @ Battery mode),
    120~150%: 10 seconds,
    > 150%: UPS shutdown immediately
  16. Current Crest Ratio: 3:1
  17. Harmonic Distortion
    Linear load (full load) ≤ 2%; Non-linear load (full load) ≤ 5%
  18. Waveform (Batt. Mode): Pure Sinewave

  19. Battery
  20. Battery Type : 12 V / 9 Ah, Sealed lead-acid battery
  21. Numbers
    ⦁ MX-1.1K: 2
    ⦁ MX-2K: 4
    ⦁ MX-3K: 6
  22. Recharge Time: 4 hours recover to 90% capacity

  23. Interface
  24. Standard: RS-232 Port x 1, USB Port x 1, MINI Slot x 1, Surge Protection, REPO

  25. Efficiency
  26. Normal Mode
    ⦁ MX-1.1K: 98%
    ⦁ MX-2K: 98%
    ⦁ MX-3K: 98.5%
  27. AVR Mode
    ⦁ MX-1.1K: 96.5%
    ⦁ MX-2K: 96.5%
    ⦁ MX-3K: 96.5%

  28. Environment
  29. Operating Temperature: 0~40°C
  30. Relative Humidity: 20~90% RH (non-condensing)
  31. Noise Level
    ⦁ MX-1.1K: < 45 dBA
    ⦁ MX-2/3K: < 45 dBA @ Normal mode, < 55 dBA @ Battery mode

  32. Physical
  33. Dimensions (W x D x H)
    ⦁ MX-1.1K: 438 x 410 x 88 mm
    ⦁ MX-2K: 438 x 510 x 88 mm
    ⦁ MX-3K: 438 x 630 x 88 mm
  34. Net Weight
    ⦁ MX-1.1K: 14.1 kg
    ⦁ MX-2K: 21.3 kg
    ⦁ MX-3K: 32.1 kg



Runtime Table
Power Rating Battery Run time at different load (mins)
25% 50% 75% 100%
1.1 kVA Internal 22.7 10.1 5.0 2.4
2 kVA Internal 28.1 11.6 6.1 3.4
3 kVA Internal 25.7 11.9 6.1 3.7