DUO5128 - 51.2V, 280Ah LFP

DUO Series – Dual Usage Optimizer
Long life lithium-ion (LFP) battery for both telecom power backup and daily energy optimization applications

Excellent Service Life
Ideal for daily cycling applications

The DUO5128 battery is designed with high cycle life (>6,000 cycles) Lithium Iron Phosphate (LFP) battery cells, which is ideal for both general backup power application and daily energy optimization applications, such as peak shaving or load shifting that can create more added values.

Dual-module Design
Ease of installation & VRLA retrofit

With a novel dual-module design that reduces size and weight of each sub-module, this battery makes installation and maintenance easier, while its form factor design is also suitable for replacing telecom VRLA battery, minimizing the retrofit costs and efforts.

Built-in intelligent BMS
Ensuring safe and optimal operations

This battery features a built-in intelligent Battery Management System (BMS) that provides battery status monitoring, automatic protection, and optimization functions. Each battery cell is equipped with a dedicated measurement unit, providing higher accuracy and ensuring safe and optimal operations during its long service life.
 

Product Introduction

Features & Benefits
  • Designed with high cycle life battery cells (> 6,000 cycles)
  • Drop-in replacement for telecom VRLA 170–210 Ah batteries
  • RS485/Modbus communication interface
  • Built-in BMS with automatic protection functions for over-charge, over-discharge, and over-temperature conditions
  • Intelligent charge current limit and cell balancing
  • Each cell is equipped with a dedicated unit for more accurate single cell monitoring
  • EIS (Electrochemical impedance spectroscopy) measurement for cell health diagnostics
  • LED for State of Charge and operating status indication
  • Compatible with standard telecom rectifiers
  • Maintenance free

 

Applications
  • Power backup for 3G/4G/5G, fixed line, or datacom
  • Peak-shaving (demand charge reduction)
  • Time-of-Use based electricity bill optimization
  • Demand response

 

Specifications
  1. Model
  2. DUO5128 

  3. Nominal
  4. Operating Voltage Range: 41.6-56.2 VDC 
  5. Capacity: 280 Ah (0.2C/25°C to LVBD @ BOL)
  6. Battery Cell Chemistry: LFP (Lithium Iron Phosphate)

  7. Electrical
  8. Energy
    Nominal Energy: 14336 Wh (25°C, 0.2C)
    Volumetric Energy Density: 192 Wh/L (per set)
    Gravimetric Energy Density: 120 Wh/kg (per set)
  9. Standard Discharge
    Maximum Continuous Current: 200 A
    Recommended System LVBD Voltage: 46.4 VDC
    End of Discharge Voltage: 41.6 VDC
  10. Standard Charge
    Maximum Continuous Current: 200 A
    Recommended Full Charge Voltage: 56.2 VDC
  11. Communication Interface: RS485-Modbus (RJ45) / Dry contact x2

  12. Mechanical
  13. Dimensions (W x H x D): 
    Module-A (Primary): 250 x 266 x 560 mm (9.84 x 10.47 x 22.05 inch)
    Module-B (Secondary): 250 x 266 x 560 mm (9.84 x 10.47 x 22.05 inch)
  14. Weight:
    Module-A (Primary): 55 kg ± 2 kg (121 ± 4.4 lb)
    Module-B (Secondary): 65 kg ± 2 kg (143 ± 4.4 lb)
  15. Materials of Battery Case: Steel with corrosion resistant coating
  16. Activation: Switch button

  17. Environmental
  18. Calendar Life (25℃): > 12 years, recommended 1 cycle/24 hrs
  19. Cycle Life (0.5C/0.5C, DOD 80%, 25℃)*:
    6,000 cycles SOH 80%
    8,000 cycles SOH 70%
  20. Recommended Operating Temperature**:
    +5 to +35°C (41 to 95°F), derating if used above 35°C (95°F)
  21. Operating Temperature (Cell***):
    Charging: 0 to 60°C (32 to 140°F)
    Discharging: -20 to 60°C (-4 to 140°F)
  22. Storage Temperature: 0 to 45°C (32 to 113°F), recommended range: 10 to 30°C (50 to 86°F)
  23. Application: Standby/Daily cycling energy optimization

  24. Standards
  25. Safety: UN 38.3, IEC 62619, UL 60730-1, CE, UL 1973, UL 9540A
  26. EMS: IEC 61000-6-2, IEC 61000-6-4

  27. * 0.5C/0.5C means charge 0.5C and discharge 0.5C.
    ** Operation temperature means the ambient temperature. Protection may be triggered if the conditions defined in the specification are exceeded.
    *** Cell surface temperature
  28. All specifications are subject to change without prior notice.
  29. Performance may vary depending on, but not limited to cell usage and application. If a cell is used outside specifications, performance will diminish.

 

Download

Fact sheet / 285 KB