DPR 600B

With the launch of 5G, mounting the rectifiers along with the telecom system, which is locating at the densely populated area, becomes an inevitable trend as a challenge.

To meet the demand of 5G small cell networks, DPR 600B is the optimal solution with lightweight structure but heavyweight performance.

As a result of the compact size, DPR 600B is in varied mounting styles not only for lamppost mount, pole mount but wall mount. Besides of the well flexibility, DPR 600B has also reached IP65 class and went through the earthquake test (zone4), which makes DPR 600B well protected and robust enough to against the external force.

Product Introduction

Features & Benefits
  • For 5G small cell networks
  • Natural cooling
  • Light and compact size
  • IP65 protection class
  • NEBS GR-63 Zone4, Earthquake compliance

 

Specifications
  1. Input Voltage (nominal): 100 VAC (single phase, 3 wire)

  2. Input Voltage (range): 90–120 VAC

  3. Frequency: 45–66 Hz

  4. Output Voltage (default): -54.0 VDC

  5. Output Voltage (adjustable range): -42 to -58 VDC

  6. Output Current:
    11.10 A @ 100 VAC
    12.96 A @ 120 VAC

  7. Maximum Power @ nominal Input:
    600 W @ 100 VAC
    700 W @ 120 VAC

  8. Peak Efficiency: 94.0% @ 100 VAC

  9. Dimensions (W x H x D): 209.8 x 360.0 x 88.8 mm (8.3 x 14.2 x 3.5 in)

  10. Weight: < 6 kg (13.2 lb) (breaker excluded)

  11. EMC: VCCI, EN55032, CISPR22

  12. Environment: RoHS

 

Download

Fact sheet / 256 KB