ESOF016-ECE Series

There are lots of external forces can threaten the outdoor system, not only the temperature but also the humidity. Then the cooling function plays an important role in the power system, and the flexibility is also the common requirement to apply several kinds of electronics. ESOF016-ECE Series is developed for that.

Beside well protected by robust enclosure with IP55 class, the internal configuration can be adjusted easily, such as the numbers of wall layers, the type of thermal systems.

To keep the sensitive modules, batteries functioning in a high level and to reduce the CAPEX and OPEX, ESOF016-ECE Series is the ideal solution for the challenges. Your concern, our mission.

Product Introduction

Features & Benefits
  • -48 VDC output for telecommunication applications
  • HEX cooling
  • IP55 protection class for outdoor application
  • Perfectly integrated with Delta Telecom Power system controller

 

Applications
  • 3G/4G/5G
  • Fixed Line
  • Datacom

 

Specifications
  1. Input Voltage (nominal): Single phase, 2W+N+PE (L1, L2, N, FG); 110–120 / 200–240 VAC

  2. Input Voltage (range): Single phase, 2W+N+PE (L1, L2, N, FG); 110–120 / 200–240 VAC

  3. Frequency: 50/60 Hz

  4. Output Voltage (nominal): -54 VDC

  5. Output Voltage (adjustable range): -43 to -58 VDC

  6. Maximum Power @ nominal Input: Single phase: 190 A (Max.)

  7. Dimensions (W x H x D): 828.0 x 1880.6 x 1018.1 mm (32.6 x 74.0 x 40.1 inch)

  8. Weight: approx. 181 kg (399.0 Ib) (empty enclosure)

  9. Operating Temperature: 0°C to +46°C (32°F to +115°F)

  10. Storage Temperature: -40°C to +70°C (-40°F to +158°F)

  11. Cooling: HEX

  12. Environment: RoHS

 

Download

Fact sheet / 312 KB