ESOF006-EBB Series

The Delta Outdoor cabinet is the choice from the tropics to the arctic when space is scarce or site density needs to be increase cost-effectively.

The Delta Outdoor series offers several size options, ensuring right dimensions for telecom equipment. A flexible con-figuration is the way to tailor solutions for your demand, and our Outdoor cabinets offer and option to build the whole base station inside. Wall options are with multi- or single-layer, and multi lock mechanism completes the protection of installed equipment.

Advanced thermal cooling enables remarkable savings both in capital and operational expenditures.

Product Introduction

Features & Benefits
  • -48 VDC input for Battery applications.
  • 300W cooling capacity.
  • IP55 protection class for outdoor application.
  • Space saving – compact dimension in height to reduce cabinet size.
  • Perfectly integrated with Delta Telecom Power system controller.
  • Day and night acoustic noise - internal / external fan speed control.

 

Applications
  • 3G/4G/5G
  • Fixed Line
  • Datacom

 

Specifications
  1. Input Voltage (nominal): -48 VAC

  2. Input Voltage (range): -42 to -58 VAC

  3. Output Voltage (nominal): -48 VDC

  4. Output Voltage (default): -54 VDC

  5. Output Voltage (adjustable range): -42 to -58 VDC

  6. Dimensions (W x H x D): 800 x 2100 x 800 mm (31.49 x 82.67 x 31.49 inch)

  7. Weight: approx. 190 kg (418.87 Ib)

  8. Operating Temperature: 0 to +45°C (32 to +131°F)

  9. Storage Temperature: -40 to +50°C (-40 to +122°F)

  10. Cooling: DC air conditioner

  11. Environment: RoHS

 

Download

Fact sheet / 320 KB