ESOF001-EAC Series

ESOF001-EAC Series is the elegant choice offers several enclosure sizes in Outdoor Battery Cabinet. Thermal system is optional, such as fan cooling can overcome different environmental challenges, that is, not only the battery life can be lengthened, but the sensitive system can work in a perfect condition.

Product Introduction

Features & Benefits
  • Alarm and monitor independently
  • Aluminum Enclosure
  • 3-point locking mechanism
  • Accommodate for 2 banks of 200 Ah battery

 

Applications
  • 3G / 4G / 5G
  • Fixed Line
  • Datacom

 

Specifications
  1. Dimensions (W x H x D): 765 x 1350 x 814 mm (30.11 x 53.14 x 32.04 in)

  2. Weight: approx. 100 kg (220.46 Ib) (battery excluded)

  3. Operating Temperature: 0 to +60°C (+32 to +140°F)

  4. Storage Temperature: -40 to +70°C (-40 to +158°F)

  5. Cooling: Fan

  6. Environment: RoHS

 

Download

Fact sheet / 306 KB