ESOF001-EAB Series

The Delta Outdoor cabinet is the choice from the tropics to the arctic when space is scarce or site density needs to be increase cost-effectively.

The Delta Outdoor series offers several size options, ensuring right dimensions for telecom equipment. A flexible con-figuration is the way to tailor solutions for your demand, and our Outdoor cabinets offer and option to build the whole base station inside. Wall options are with multi- or single-layer, and multi lock mechanism completes the protection of installed equipment.

Advanced thermal cooling enables remarkable savings both in capital and operational expenditures.

Product Introduction

Features & Benefits
  • High efficient modular HEX (heat exchanger) cooling
  • Multiple stage linear fans speed control
  • Anti-corrosion material is applied for HEX core. (meets GR-487-CORE 720 hrs heavy salt fog test)
  • Option for enhanced monitoring and controlling
  • Any Delta power system built-in; DC or AC, battery backup design
  • Flexible configuration of cable glands

 

Applications
  • 3G/4G/5G
  • Fixed Line
  • Datacom

 

Specifications
  1. Dimensions (W x H x D): 790 x 2000 x 650 mm (31.10 x 78.74 x 25.59 inch) (w/o external cooling units)

  2. Weight: approx. 76 kg (167.58 Ib) (empty cabinet, w/o HEX)

  3. Operating Temperature: -10 to +50°C (14 to +122°F)

  4. Storage Temperature: -20 to +65°C (-4 to +149°F)

  5. Cooling: HEX

  6. Environment: RoHS

 

Download

Fact sheet / 313 KB