ESOA45-CAA Series

When dealing with the challenge of external force, Delta Outdoor Power System is the optimal choice no matter in tropic or in arctic.

EOSA45-CAA Series is the outstanding outdoor power system with flexibility. To meet the specific demand, not only the size and the wall layers, the configuration inside and thermal systems are also adjustable, makes ESOA45-CAA Series your most suitable solution.

Product Introduction

Features & Benefits
  • 5U housing space for telecoms equipment.
  • Battery space up to 12V battery 100 Ah 4 blocks.
  • Leading Efficiency 95.2%
  • 24/7 Monitoring and Control

 

Applications
  • 3G/4G/5G
  • Fixed Line
  • Datacom

 

Specifications
  1. Input Voltage (nominal): 1Φ3W+PE; VL-N: 220 VAC

  2. Input Voltage (range): VL-N: 220/230/240 (± 20%)

  3. Frequency: 50–60 Hz

  4. Output Voltage (nominal): -48 VDC

  5. Output Voltage (default): -54 VDC

  6. Output Voltage (adjustable range): -42 to -58 VDC

  7. Maximum Power @ nominal Input: 2.55 kW

  8. Dimensions (W x H x D): 650 x 1150 x 650 mm (25.59 x 45.27 x 25.59 inch)

  9. Weight: approx. 90 kg (198.41 Ib) (without rectifier and battery)

  10. Operating Temperature: 0 to +50°C (32 to +122°F)

  11. Storage Temperature: -40 to +70°C (-40 to +158°F)

  12. Cooling: Fan

  13. Environment: RoHS

 

Download

Fact sheet / 320 KB