ESOA400-QBA Series

The Delta Outdoor cabinet is the choice from the tropics to the arctic when space is scarce or site density needs to be increase cost-effectively.

The Delta Outdoor series offers several size options, ensuring right dimensions for telecom equipment. A flexible con-figuration is the way to tailor solutions for your demand, and our Outdoor cabinets offer and option to build the whole base station inside. Wall options are with multi- or single-layer, and multi lock mechanism completes the protection of installed equipment.

Advanced thermal cooling enables remarkable savings both in capital and operational expenditures.

Product Introduction

Features & Benefits
  • 80 W/K cooling capacity for upper compartment
  • TEC cooler for battery compartment
  • IP55 protection class for outdoor application
  • Space saving – compact dimension in height to reduce cabinet size
  • Perfectly integrated with Delta Telecom Power system controller
  • Day and night acoustic noise - internal / external fan speed control

 

Applications
  • 3G / 4G / 5G
  • Fixed Line
  • Datacom

 

Specifications
  1. Input Voltage (nominal): 3Φ4W+PE; VL-L: 380 VAC; VL-N: 220 VAC

  2. Input Voltage (range): VL-L: 380/400/415 (± 20%); VL-N: 220/230/240 (± 20%)

  3. Frequency: 45–66 Hz

  4. Output Voltage (nominal): -48 VDC

  5. Output Voltage (default): -54 VDC

  6. Output Voltage (adjustable range): -42 to -58 VDC

  7. Maximum Power @ nominal Input: 21 kW

  8. Dimensions (W x H x D): 800 x 2060 x 800 mm (31.49 x 81.10 x 31.49 in)

  9. Weight: approx. 180 kg (396.83 Ib) (without rectifier and battery)

  10. Operating Temperature: 0 to +45°C (32 to +131°F)

  11. Storage Temperature: -40 to +70°C (-40 to +158°F)

  12. Cooling: HEX + TEC

  13. Environment: RoHS

 

Download

Fact sheet / 309 KB